(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Butt Weld Pipe Fitting, Steel Pipe, 90° Elbow, Black Tube

Butt Weld Pipe Fitting, Steel Pipe, 90° Elbow, Black Tube
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      294₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Material: Steel, nominal diameters: 1/2B(15 A), 3/4B(20 A), 1B(25 A), 1 1/4B(32 A), 1 1/2B(40 A), 2B(50 A), 2 1/2B(65 A), 3 1/2B(90 A), 3B(80 A), 4B(100 A), 5B(125 A), 6B(150 A), 8B(200 A), 10B(250 A), 12B(300 A), 14B
• Applicable fluids: water, air, steam, gas, oil.

 
Part Number
JIS-90E(L)-FSGP-1/2B
JIS-90E(L)-FSGP-1B
JIS-90E(L)-FSGP-2B
JIS-90E(L)-FSGP-3/4B
JIS-90E(L)-FSGP-3B
JIS-90E(L)-FSGP-4B
JIS-90E(L)-FSGP-5B
JIS-90E(L)-FSGP-6B
JIS-90E(L)-FSGP-8B
JIS-90E(L)-FSGP-10B
JIS-90E(L)-FSGP-11/2B
JIS-90E(L)-FSGP-11/4B
JIS-90E(L)-FSGP-12B
JIS-90E(L)-FSGP-14B
JIS-90E(L)-FSGP-21/2B
JIS-90E(L)-FSGP-31/2B
JIS-90E(L)-PT370-1/2B-S40
JIS-90E(L)-PT370-1B-S40
JIS-90E(L)-PT370-2B-S40
JIS-90E(L)-PT370-3/4B-S40
JIS-90E(L)-PT370-3/4B-S80
JIS-90E(L)-PT370-4B-S40
JIS-90E(L)-PT370-5B-S40
JIS-90E(L)-PT370-5B-S80
JIS-90E(L)-PT370-6B-S40
JIS-90E(L)-PT370-6B-S80
JIS-90E(L)-PT370-8B-S40
JIS-90E(L)-PT370-8B-S80
JIS-90E(L)-PT370-10B-S40
JIS-90E(L)-PT370-10B-S80
JIS-90E(L)-PT370-11/2B-S40
JIS-90E(L)-PT370-11/4B-S40
JIS-90E(L)-PT370-12B-S40
JIS-90E(L)-PT370-12B-S80
JIS-90E(L)-PT370-14B-S40
JIS-90E(L)-PT370-14B-S80
JIS-90E(L)-PT370-31/2B-S40
JIS-90E(L)-PT370-31/2B-S80
JIS-90E(S)-FSGP-1B
JIS-90E(S)-FSGP-2B
JIS-90E(S)-FSGP-3B
JIS-90E(S)-FSGP-4B
JIS-90E(S)-FSGP-5B
JIS-90E(S)-FSGP-6B
JIS-90E(S)-FSGP-8B
JIS-90E(S)-FSGP-10B
JIS-90E(S)-FSGP-11/4B
JIS-90E(S)-FSGP-12B
JIS-90E(S)-FSGP-14B
JIS-90E(S)-FSGP-21/2B
JIS-90E(S)-FSGP-31/2B
JIS-90E(S)-PT370-1B-S40
JIS-90E(S)-PT370-1B-S80
JIS-90E(S)-PT370-2B-S40
JIS-90E(S)-PT370-2B-S80
JIS-90E(S)-PT370-4B-S40
JIS-90E(S)-PT370-4B-S80
JIS-90E(S)-PT370-5B-S40
JIS-90E(S)-PT370-5B-S80
JIS-90E(S)-PT370-6B-S40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial Nominal Thickness Nominal Dia. Shape

₹ 294.40

1 Piece(s) 5 Day(s) or more [Steel] FSGP-1/2B(15A)Long

₹ 294.40

1 Piece(s) 5 Day(s) or more [Steel] FSGP-1B(25A)Long

₹ 470.40

1 Piece(s) 5 Day(s) or more [Steel] FSGP-2B(50A)Long

₹ 529.45

1 Piece(s) 5 Day(s) or more [Steel] FSGP-3/4B(20A)Long

₹ 951.20

1 Piece(s) 5 Day(s) or more [Steel] FSGP-3B(80A)Long

₹ 2,093.87

1 Piece(s) 5 Day(s) or more [Steel] FSGP-4B(100A)Long

₹ 3,018.40

1 Piece(s) 12 Day(s) or more [Steel] FSGP-5B(125A)Long

₹ 4,869.49

1 Piece(s) 12 Day(s) or more [Steel] FSGP-6B(150A)Long

₹ 5,546.40

1 Piece(s) 12 Day(s) or more [Steel] FSGP-8B(200A)Long

₹ 9,738.40

1 Piece(s) 12 Day(s) or more [Steel] FSGP-10B(250A)Long

₹ 302.40

1 Piece(s) 5 Day(s) or more [Steel] FSGP-1 1/2B(40A)Long

₹ 303.47

1 Piece(s) 5 Day(s) or more [Steel] FSGP-1 1/4B(32A)Long

₹ 14,602.40

1 Piece(s) 12 Day(s) or more [Steel] FSGP-12B(300A)Long

₹ 25,984.00

1 Piece(s) 12 Day(s) or more [Steel] FSGP-14B(350A)Long

₹ 718.40

1 Piece(s) 5 Day(s) or more [Steel] FSGP-2 1/2B(65A)Long

₹ 1,944.00

1 Piece(s) 5 Day(s) or more [Steel] FSGP-3 1/2B(90A)Long

₹ 416.00

1 Piece(s) 5 Day(s) or more [Steel] PT370SCH401/2B(15A)Long

₹ 614.40

1 Piece(s) 5 Day(s) or more [Steel] PT370SCH401B(25A)Long

₹ 666.40

1 Piece(s) 5 Day(s) or more [Steel] PT370SCH402B(50A)Long

₹ 722.33

1 Piece(s) 5 Day(s) or more [Steel] PT370SCH403/4B(20A)Long

₹ 833.51

1 Piece(s) 5 Day(s) or more [Steel] PT370SCH803/4B(20A)Long

₹ 3,511.20

1 Piece(s) 12 Day(s) or more [Steel] PT370SCH404B(100A)Long

₹ 4,202.40

1 Piece(s) 12 Day(s) or more [Steel] PT370SCH405B(125A)Long

₹ 7,002.40

1 Piece(s) 12 Day(s) or more [Steel] PT370SCH805B(125A)Long

₹ 5,898.40

1 Piece(s) 12 Day(s) or more [Steel] PT370SCH406B(150A)Long

₹ 10,266.40

1 Piece(s) 12 Day(s) or more [Steel] PT370SCH806B(150A)Long

₹ 12,234.40

1 Piece(s) 12 Day(s) or more [Steel] PT370SCH408B(200A)Long

₹ 21,482.40

1 Piece(s) 12 Day(s) or more [Steel] PT370SCH808B(200A)Long

₹ 21,968.00

1 Piece(s) 12 Day(s) or more [Steel] PT370SCH4010B(250A)Long

₹ 40,245.60

1 Piece(s) 12 Day(s) or more [Steel] PT370SCH8010B(250A)Long

₹ 557.95

1 Piece(s) 5 Day(s) or more [Steel] PT370SCH401 1/2B(40A)Long

₹ 442.40

1 Piece(s) 5 Day(s) or more [Steel] PT370SCH401 1/4B(32A)Long

₹ 34,805.60

1 Piece(s) 12 Day(s) or more [Steel] PT370SCH4012B(300A)Long

₹ 66,378.40

1 Piece(s) 12 Day(s) or more [Steel] PT370SCH8012B(300A)Long

₹ 52,506.40

1 Piece(s) 12 Day(s) or more [Steel] PT370SCH4014B(350A)Long

₹ 98,069.60

1 Piece(s) 12 Day(s) or more [Steel] PT370SCH8014B(350A)Long

₹ 4,202.40

1 Piece(s) 12 Day(s) or more [Steel] PT370SCH403 1/2B(90A)Long

₹ 7,002.40

1 Piece(s) 12 Day(s) or more [Steel] PT370SCH803 1/2B(90A)Long

₹ 390.40

1 Piece(s) 5 Day(s) or more [Steel] FSGP-1B(25A)Short

₹ 591.04

1 Piece(s) 5 Day(s) or more [Steel] FSGP-2B(50A)Short

₹ 704.00

1 Piece(s) 5 Day(s) or more [Steel] FSGP-3B(80A)Short

₹ 1,715.20

1 Piece(s) 5 Day(s) or more [Steel] FSGP-4B(100A)Short

₹ 3,159.04

1 Piece(s) 12 Day(s) or more [Steel] FSGP-5B(125A)Short

₹ 5,090.49

1 Piece(s) 12 Day(s) or more [Steel] FSGP-6B(150A)Short

₹ 11,648.00

1 Piece(s) 12 Day(s) or more [Steel] FSGP-8B(200A)Short

₹ 10,224.00

1 Piece(s) 12 Day(s) or more [Steel] FSGP-10B(250A)Short

₹ 398.40

1 Piece(s) 5 Day(s) or more [Steel] FSGP-1 1/4B(32A)Short

₹ 15,333.60

1 Piece(s) 12 Day(s) or more [Steel] FSGP-12B(300A)Short

₹ 27,280.00

1 Piece(s) 12 Day(s) or more [Steel] FSGP-14B(350A)Short

₹ 1,028.80

1 Piece(s) 5 Day(s) or more [Steel] FSGP-2 1/2B(65A)Short

₹ 1,996.45

1 Piece(s) 5 Day(s) or more [Steel] FSGP-3 1/2B(90A)Short

₹ 742.40

1 Piece(s) 12 Day(s) or more [Steel] PT370SCH401B(25A)Short

₹ 871.20

1 Piece(s) 12 Day(s) or more [Steel] PT370SCH801B(25A)Short

₹ 1,028.80

1 Piece(s) 5 Day(s) or more [Steel] PT370SCH402B(50A)Short

₹ 1,431.20

1 Piece(s) 12 Day(s) or more [Steel] PT370SCH802B(50A)Short

₹ 3,671.20

1 Piece(s) 12 Day(s) or more [Steel] PT370SCH404B(100A)Short

₹ 4,551.20

1 Piece(s) 12 Day(s) or more [Steel] PT370SCH804B(100A)Short

₹ 4,309.60

1 Piece(s) 12 Day(s) or more [Steel] PT370SCH405B(125A)Short

₹ 8,484.47

1 Piece(s) 12 Day(s) or more [Steel] PT370SCH805B(125A)Short

₹ 6,048.00

1 Piece(s) 12 Day(s) or more [Steel] PT370SCH406B(150A)Short

Loading...

Basic Information

Type Butt Welding Type Fitting Shape Elbows Surface Treatment Not Provided
Applicable Fluid Water / Air / vapor / Gas / Oil
X
whatsapp-qr whatsapp-icon