(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Grease Nipple, Lubricator Series, Pin Type

Grease Nipple, Lubricator Series, Pin Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      180₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Lubricator Series with nickel plating. [Product Specifications: Brass]Material: Brass rod C3604, Rigid steel wire SW-C, Steel ball SECH10R, Surface treatment: Nickel plating, "Product specifications: Stainless steel" Material: Equivalent to stainless steel SUS303, Stainless steel wire SUS304, Stainless steel ball SUS304

 
Part Number
PT1
PT1-S
PT1R
PT1R-S
PT2-S
PT2R
PT2R-S
PT3R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Standard Material Screw D Main Body Material

₹ 180.00

1 Piece(s) 7 Day(s) or more 10G1/8BrassG1/8Brass Rod C3604

₹ 766.49

1 Piece(s) 7 Day(s) or more 10G1/8Stainless SteelG1/8SUS303

₹ 216.00

1 Piece(s) 5 Day(s) or more 10R1/8BrassR1/8Brass Rod C3604

₹ 766.49

1 Piece(s) 5 Day(s) or more 10R1/8Stainless SteelR1/8SUS303

₹ 1,417.44

1 Piece(s) 7 Day(s) or more 10G1/4Stainless SteelG1/4SUS303

₹ 285.64

1 Piece(s) 5 Day(s) or more 10R1/4BrassR1/4Brass Rod C3604

₹ 1,417.44

1 Piece(s) 7 Day(s) or more 10R1/4Stainless SteelR1/4SUS303

₹ 465.13

1 Piece(s) 7 Day(s) or more 10R3/8BrassR3/8Brass Rod C3604

Loading...

  1. 1

Basic Information

Type Peripheral Part
X
whatsapp-qr whatsapp-icon