(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Grease Nipple, Lubricator Series, Grease Nipple, Round Head (G Screw), C Type【10-100 Pieces Per Package】

Grease Nipple, Lubricator Series, Grease Nipple, Round Head (G Screw), C Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,116₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]Lubricator Series with nickel plating. [Product Specifications]Material: Brass rod C3604, Rigid steel wire SW-C, Steel ball SWCH10R, Surface treatment: Nickel plating

Part Number
GNC1M-10P
GNC1M-100P
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNumber of Bags

₹ 1,116.07

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 1010

₹ 8,464.02

1 Pack(s)

100 Pieces Per Package

8 Day(s) or more 10100
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNumber of Bags

Loading...

  1. 1

Basic Information

Type Type C Screw Standard G1/8 Material Brass
Screw D G1/8 Main Body Material Brass Rod
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language