(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Joint Series Stop Valve Joint

Joint Series Stop Valve Joint
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      623₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Built-in stop valve.
[Features]
·A stop valve joint has a valve built into the joint, and when the cap nut is removed, the valve operates to stop the compressed air inside the joint. It is a product similar to a screw-in type coupler.

 
Part Number
PJ1
PJ3-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection Thread Nominal L Dimension Volute Diameter

₹ 623.16

1 Piece(s) 7 Day(s) or more 1/4B568.5

₹ 1,432.16

1 Piece(s) 7 Day(s) or more 1/2B7211

Loading...

  1. 1

Basic Information

Material Brass Rod Type Hose Fittings Applicable Fluid Air
Hose Connection Type Hose Barb Connection Thread Type R Connection Type Male thread
Shape Straight