(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Join Ball PTFE Liner Type, Stainless Steel Female Thread Rod End, FDF

Join Ball PTFE Liner Type, Stainless Steel Female Thread Rod End, FDF
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,717₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Because it uses a solid lubricating method, greasy supply is not required. Made of stainless steel.

Part Number
FDF6
FDF12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Dia. (mm)
(Ø)
B
(mm)
C1
(mm)
H1
(mm)
G
(mm)

₹ 2,716.64

1 Piece(s) 5 Day(s) or more 1069730M6×1

₹ 4,068.09

1 Piece(s) 10 Day(s) or more 1012161250M12×1.75
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Dia. (mm)
(Ø)
B
(mm)
C1
(mm)
H1
(mm)
G
(mm)

Loading...

  1. 1

Basic Information

Unit, Type Joint Ball
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language