(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insert Bearing, Stainless Steel Series with Set Screws, Cylindrical Hole Shape, MUC

Insert Bearing, Stainless Steel Series with Set Screws, Cylindrical Hole Shape, MUC
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Although the size is identical to the UC shape, the outer ring, inner ring, ball, slinger, and set screws are all made of stainless steel.

Part Number
MUC204
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 3,837.71

1 Piece(s) 5 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Insert Bearing Shaft Dia. (mm)(Ø) 20
Unit Body Material Stainless Steel Type of Insert Bearing Cylindrical Bore Shape with Set Screw Type of Pillow Blocks Standard
Rolling Element Material Stainless Steel Surface Treatment No Basic Load Rating Cr(kN) 10.9
Basic Load Rating Cor(kN) 5.3

Please check the type/dimensions/specifications of the part MUC204 in the Insert Bearing, Stainless Steel Series with Set Screws, Cylindrical Hole Shape, MUC series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list