(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Insert Bearing, Cylindrical-Bore Type With Set Screws, UR Type

Insert Bearing, Cylindrical-Bore Type With Set Screws, UR Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,204₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features a spherical outer diameter surface for alignment and a two-layer sealed bearing fixed to the shaft on one side of the wide inner ring with two hex socket head set screws.

 
Part Number
UR206
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 1,204.47

1 Piece(s) 9 Day(s) or more 10

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Shaft Dia. (mm)(Ø) 30 Unit Body Material Cast iron made
Type of Pillow Blocks Standard Rolling Element Material Stainless Steel Surface Treatment No
Basic Load Rating Cr(KN) 19.6 Basic Load Rating Cor(KN) 11.3

Please check the type/dimensions/specifications of the part UR206 in the Insert Bearing, Cylindrical-Bore Type With Set Screws, UR Type series.