(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Take-Up-Type Unit, Cylindrical-Bore Type With Set Screws, UCT Type

Take-Up-Type Unit, Cylindrical-Bore Type With Set Screws, UCT Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,503₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Can be used for belt and chain adjustments in areas where free movement of the shaft center is required.

Part Number
UCT201
UCT203
UCT204
UCT205
UCT206
UCT207
UCT208
UCT209
UCT210
UCT211
UCT212
UCT306
UCT307
UCT308
UCT309
UCT310
UCT311
UCT312
UCT313
UCT314
UCT315
UCT316
UCT317
UCT318
UCT320
UCT321
UCT322
UCT324
UCT326
UCT328
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Dia. (mm)
(Ø)
H
(mm)
Basic Load Rating Cr
(kN)
Basic Load Rating Cor
(kN)

₹ 1,562.09

1 Piece(s) 10 Day(s) or more 10128912.86.6

₹ 1,548.69

1 Piece(s) 10 Day(s) or more 10178912.86.6

₹ 1,503.15

1 Piece(s) 5 Day(s) or more 10208912.86.6

₹ 1,663.87

1 Piece(s) 10 Day(s) or more 102589147.9

₹ 2,065.69

1 Piece(s) 10 Day(s) or more 103010219.611.3

₹ 2,409.93

1 Piece(s) 10 Day(s) or more 103510225.915.4

₹ 2,983.18

1 Piece(s) 10 Day(s) or more 104011429.317.9

₹ 3,402.42

1 Piece(s) 10 Day(s) or more 10451173320.5

₹ 3,849.76

1 Piece(s) 10 Day(s) or more 105011735.523.2

₹ 5,115.49

1 Piece(s) 10 Day(s) or more 10551464329.4

₹ 6,132.09

1 Piece(s) 10 Day(s) or more 106014652.536.1

₹ 3,676.98

1 Piece(s) 10 Day(s) or more 103010026.815

₹ 4,440.44

1 Piece(s) 10 Day(s) or more 103511133.519.2

₹ 5,207.91

1 Piece(s) 10 Day(s) or more 104012440.523.9

₹ 6,824.56

1 Piece(s) 10 Day(s) or more 104513851.529.5

₹ 8,872.49

1 Piece(s) 10 Day(s) or more 105015161.538.2

₹ 9,818.11

1 Piece(s) 10 Day(s) or more 105516371.544.8

₹ 12,775.49

1 Piece(s) 9 Day(s) or more 106017881.552

₹ 14,673.42

1 Piece(s) 10 Day(s) or more 106519092.559.7

₹ 17,984.40

1 Piece(s) 10 Day(s) or more 107020210468

₹ 21,206.98

1 Piece(s) 10 Day(s) or more 107521611476.9

₹ 26,549.82

1 Piece(s) 10 Day(s) or more 108023012386.4

₹ 31,537.73

1 Piece(s) 10 Day(s) or more 108524013296.5

₹ 34,275.44

1 Piece(s) 10 Day(s) or more 1090255143107.2

₹ 49,019.49

1 Piece(s) 10 Day(s) or more 10100290173140.4

₹ 58,819.84

1 Piece(s) 10 Day(s) or more 10105290183153.1

₹ 66,457.05

1 Piece(s) 10 Day(s) or more 10110320205178.8

₹ 84,071.44

1 Piece(s) 10 Day(s) or more 10120355207184.8

₹ 114,885.53

1 Piece(s) 10 Day(s) or more 10130385229214.3

₹ 144,464.71

1 Piece(s) 10 Day(s) or more 10140415255246
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Dia. (mm)
(Ø)
H
(mm)
Basic Load Rating Cr
(kN)
Basic Load Rating Cor
(kN)

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Take-up type unit Type of Pillow Blocks Standard
Surface Treatment No Unit Body Material [Casting steel] FC200 Rolling Element Material [Steel] SUJ2
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language