(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Flange Mount Unit, Cylindrical-Bore Type With Set Screws, UCFA Type

Diamond Flange Mount Unit, Cylindrical-Bore Type With Set Screws, UCFA Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,438₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Diamond-flanged unit with bolt hole at one end on an arc to enable free adjustment of the shaft center when installing.

 
Part Number
UCFA204
UCFA205
UCFA206
UCFA207
UCFA208
UCFA210
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Dia. (mm)
(Ø)
H
(mm)
Basic Load Rating Cr
(kN)
Basic Load Rating Cor
(kN)

₹ 1,437.53

1 Piece(s) 10 Day(s) or more 102010212.86.6

₹ 1,663.87

1 Piece(s) 10 Day(s) or more 1025125147.9

₹ 2,065.69

1 Piece(s) 10 Day(s) or more 103014419.611.3

₹ 2,409.93

1 Piece(s) 9 Day(s) or more 103516125.915.4

₹ 2,922.91

1 Piece(s) 10 Day(s) or more 104017529.317.9

₹ 3,849.76

1 Piece(s) 10 Day(s) or more 105019035.523.2

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Diamond Flange Shape Unit Unit Body Material Cast iron made
Type of Pillow Blocks Standard Rolling Element Material Stainless Steel Surface Treatment No
X
whatsapp-qr whatsapp-icon