(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Elevator bucket for heavy load and heat-resistance W-Raiketto

Elevator bucket for heavy load and heat-resistance W-Raiketto
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,103₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With about 1/3 to 1/5 the weight of the iron basket, the burden on the belt chain and the bearing is light, so life is long and economical. Non-stick, and so transported goods are hard to adhere, meaning the internal volume of the basket can be kept constant.

 
Part Number
W-5I-N-BK
W-6I-N-BK
W-8I-N-BK
W-10I-N-BK
W-13I-N-BK
W-16I-N-BK
W-18I-N-BK
W-131/2I-N-BK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPore back
(mm)
B
(mm)
D
(mm)

₹ 1,102.67

1 Piece(s) 8 Day(s) or more Concave130.510252

₹ 1,433.51

1 Piece(s) 8 Day(s) or more Concave17012056

₹ 2,731.38

1 Piece(s) 8 Day(s) or more Concave20115771

₹ 3,275.16

1 Piece(s) 8 Day(s) or more Flat26317682

₹ 4,386.87

1 Piece(s) 8 Day(s) or more Concave31417782

₹ 5,558.84

1 Piece(s) 8 Day(s) or more Flat40520891

₹ 7,656.33

1 Piece(s) 8 Day(s) or more Flat45721389

₹ 4,786.00

1 Piece(s) 8 Day(s) or more Flat34520487

Loading...

  1. 1

Basic Information

Color Black Operating Temperature Max(℃) 130