(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Elevator Bucket Raiket Columbus

Elevator Bucket Raiket Columbus
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,427₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lightweight - approximately 1/2 to 1/7 weight of iron bucket.
· Because the surface is soft and light, the number of belt plies is low, and the life of the belt is long and economical.
· Stability as there is no adhesion of powder, so the capacity can be kept constant, with stable transportation capacity.
· · Easy installation: There is no corner edge, and lightweight making installation work easy.
· · Hygienic · It is hygienic and harmless to the human body.

 
Part Number
C-9I-BK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,426.80

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Style Columbus Pore back Concave A(mm) 241
A´(mm) - B(mm) 134 D(mm) 95
Color Black Operating Temperature Min(℃) -20 Operating Temperature Max(℃) 60

Please check the type/dimensions/specifications of the part C-9I-BK in the Elevator Bucket Raiket Columbus series.