(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rotating Pad Eye

Rotating Pad Eye
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,046₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used to prevent the chain from twisting.

Part Number
PDS-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,046.40

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Metal Fittings and Eye plate With Washer Code No. 910 Material Stainless SUS304
Wire diameter D(mm) 5 Reference Applied Load(kgf) 15 Inner Diameter L(mm) 15

Please check the type/dimensions/specifications of the part PDS-5 in the Rotating Pad Eye series.

X
whatsapp-qr whatsapp-icon