(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
The neck part is long, so it can be used for thick items.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
LE-3M |
LE-4M |
LE-5M |
LE-6M |
LE-8M |
LE-10M |
LE-10W |
LE-12M |
LE-16M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Twist Diameter (M screw) | Pitch (mm) | Thread Type | Twist Diameter (inch) | Reference Applied Load (kgf) | Code No. |
---|---|---|---|---|---|---|---|---|---|---|
₹ 237.24 | 1 Piece(s) | 5 Day(s) or more | 3 | 0.5 | Metric coarse | - | 15 | 315 | ||
₹ 270.91 | 1 Piece(s) | 5 Day(s) or more | 4 | 0.7 | Metric coarse | - | 20 | 316 | ||
₹ 323.13 | 1 Piece(s) | 5 Day(s) or more | 5 | 0.8 | Metric coarse | - | 30 | 317 | ||
₹ 357.69 | 1 Piece(s) | 5 Day(s) or more | 6 | 1 | Metric coarse | - | 50 | 318 | ||
₹ 515.84 | 1 Piece(s) | 5 Day(s) or more | 8 | 1.25 | Metric coarse | - | 80 | 319 | ||
₹ 669.85 | 1 Piece(s) | 5 Day(s) or more | 10 | 1.5 | Metric coarse | - | 150 | 320 | ||
₹ 669.85 | 1 Piece(s) | 5 Day(s) or more | - | 1.587 | Screw for pipes | 3/8 | 150 | 324 | ||
₹ 1,202.78 | 1 Piece(s) | 5 Day(s) or more | 12 | 1.75 | Metric coarse | - | 220 | 321 | ||
₹ 1,945.62 | 1 Piece(s) | 5 Day(s) or more | 16 | 2 | Metric coarse | - | 450 | 810 |
Part Number |
---|
Loading...
Material | Stainless SUS304 | Surface Treatment | No | Sales Unit | Low Quantity (can be purchased from one) |
---|---|---|---|---|---|
Tip Shape | Flat End | Application | Standard | Screw Type | Half Thread |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy