(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ring Catch (Regular Type), SH- series

Ring Catch (Regular Type), SH- series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      538₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

The door can be opened and closed by turning the nut.

Part Number
SH-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 538.49

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Ring Catch Code No. 171(SUS304)/2303(SUS316) Material Stainless Steel SUS304, SUS316
Wire diameter D(mm) 6 Reference Applied Load(kgf) 150 Inside Diameter Length L(mm) 49

Please check the type/dimensions/specifications of the part SH-6 in the Ring Catch (Regular Type), SH- series series.

X
whatsapp-qr whatsapp-icon