(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plate Hook(Stainless steel SUS304)

Plate Hook(Stainless steel SUS304)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,024₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

A suspension bracket made of SUS-304, helping better protect against rust.

Part Number
PH-4
PH-5
PH-6
PH-8
PH-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipReference Applied Load
(kgf)
Mounting Hole Diameter d
(φ)
Mounting Pitch W2
(mm)
Wire diameter
(φ)
Hook Opening Dimensions S
(mm)
Note

₹ 1,024.00

1 Piece(s) 5 Day(s) or more 1042448.5Code No. 918

₹ 1,135.00

1 Piece(s) 5 Day(s) or more 15528.5510Code No. 149

₹ 1,365.00

1 Piece(s) 5 Day(s) or more 20532612Code No. 919

₹ 1,675.00

1 Piece(s) 5 Day(s) or more 30636816Code No. 920

₹ 1,168.80

1 Piece(s) 6 Day(s) or more 508401019Code No. 921

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless steel (SUS304) Mounting Method Screw fixture type
Qty. 1
X
whatsapp-qr whatsapp-icon