(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

stainless steel petit carabiner (with ring)

stainless steel petit carabiner (with ring)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      524₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Prevents tangling at the ring side.

Part Number
P-4B
P-5B
P-6B
P-8B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCode No. Wire diameter D
(mm)
Reference Applied Load
(kgf)
Inside Diameter Length L
(mm)

₹ 523.85

1 Piece(s) 5 Day(s) or more 210642338

₹ 773.87

1 Piece(s) 5 Day(s) or more 210757057

₹ 1,052.58

1 Piece(s) 5 Day(s) or more 210869065

₹ 1,342.87

1 Piece(s) 5 Day(s) or more 2109814074
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCode No. Wire diameter D
(mm)
Reference Applied Load
(kgf)
Inside Diameter Length L
(mm)

Loading...

  1. 1

Basic Information

Type Carabiner Snap Hook Carabiner/snap hook details Have lock Material Stainless SUS304
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language