(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | S-shaped Hook | Code No. | 1012 |
---|---|---|---|
Material | Stainless SUS304 | Wire diameter D(mm) | 3.4 |
Reference Applied Load(kgf) | 3 | Length L1(mm) | 61.8 |
Caution
Japanese Only
Loading...
Type | S-shaped Hook | Code No. | 1012 |
---|---|---|---|
Material | Stainless SUS304 | Wire diameter D(mm) | 3.4 |
Reference Applied Load(kgf) | 3 | Length L1(mm) | 61.8 |
Loading...
Type | S-shaped Hook | Code No. | 1012 |
---|---|---|---|
Material | Stainless SUS304 | Wire diameter D(mm) | 3.4 |
Reference Applied Load(kgf) | 3 | Length L1(mm) | 61.8 |
The tip of one side of S ring is closed, and can also be used for passing a rod through it and hanging it in the closet.
Loading...
Type | S-shaped Hook | Code No. | 1012 |
---|---|---|---|
Material | Stainless SUS304 | Wire diameter D(mm) | 3.4 |
Reference Applied Load(kgf) | 3 | Length L1(mm) | 61.8 |
Caution
Japanese Only
Loading...
Loading...
Loading...
Type | S-shaped Hook | Code No. | 1012 |
---|---|---|---|
Material | Stainless SUS304 | Wire diameter D(mm) | 3.4 |
Reference Applied Load(kgf) | 3 | Length L1(mm) | 61.8 |
Type | S-shaped Hook | Code No. | 1012 | Material | Stainless SUS304 |
---|---|---|---|---|---|
Wire diameter D(mm) | 3.4 | Reference Applied Load(kgf) | 3 | Length L1(mm) | 61.8 |
Please check the type/dimensions/specifications of the part SG-25 in the Pipe S Hook series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy