(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

stainless steel trigger snap

stainless steel trigger snap
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      718₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Swivel usage toggle hook that is easy to hook from side.

Part Number
T-0
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 718.40

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Swivel / snap Code No. 122 Material Stainless SUS304
Wire diameter D(mm) 2.5 Length L(mm) 48 Reference Applied Load(kgf) 40

Please check the type/dimensions/specifications of the part T-0 in the stainless steel trigger snap series.

X
whatsapp-qr whatsapp-icon