(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Snap Hook Type C

Snap Hook Type C
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      599₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Entanglement can be prevented by detachable part.

Part Number
C-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 598.91

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Carabiner Snap Hook Carabiner/snap hook details No Lock Code No. 103
Material Stainless SUS304 Wire diameter D(mm) 7 Length L(mm) 82
Reference Applied Load(kgf) 30

Please check the type/dimensions/specifications of the part C-6 in the Snap Hook Type C series.