(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Boasts a level of hardness approximately four times that of conventional chains.
[Features]
· Has undergone quenching treatment.
· Its hardness has been further increased via heat treatment.
· Chrome plated finish.
· Features improved surface hardness, superior corrosion and abrasion resistance, and a glossy finish.
Part Number |
---|
D-101 |
D-102 |
D-103 |
D-108 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Wire diameter d used (mm) | Full Length (m) | Inside Length p (mm) | Inside Width w (mm) |
---|---|---|---|---|---|---|---|---|
₹ 2,324.20 | 1 Piece(s) | 5 Day(s) or more | 5.5 | 0.6 | 30 | 8 | ||
₹ 3,805.80 | 1 Piece(s) | 6 Day(s) or more | 5.5 | 1 | 30 | 8 | ||
₹ 2,549.80 | 1 Piece(s) | 9 Day(s) or more | 6 | 0.6 | 31 | 10 | ||
₹ 9,898.33 | 1 Piece(s) | 6 Day(s) or more | 9 | 1 | 39 | 13 |
Loading...
Types | Chains | Material | SUS420J2 | Material | Stainless SUS420J2 |
---|---|---|---|---|---|
Qty. | 1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy