(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Single Shackle

Single Shackle
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      886₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used as connecting metal fitting for chain, wire, rope, and since it rotates, it has eliminated the twist action.

Part Number
SS-6
SS-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCode No. Wire diameter D
(mm)
Reference Applied Load
(kgf)

₹ 886.00

1 Piece(s) 5 Day(s) or more 2986170

₹ 4,246.00

1 Piece(s) 5 Day(s) or more 30010350

Loading...

  1. 1

Basic Information

Type Shackle Material Stainless SUS304
X
whatsapp-qr whatsapp-icon