(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Carabiner Junior

Carabiner Junior
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,568₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Attach to a terminal such as a chain, and used as a joint fitting.

Part Number
KJR-1
KJR-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCarabiner/snap hook details Code No. Reference Applied Load
(kgf)

₹ 1,567.87

1 Piece(s) 5 Day(s) or more No Lock1016135

₹ 1,883.95

1 Piece(s) 5 Day(s) or more Have lock1017215

Loading...

  1. 1

Basic Information

Type Carabiner Snap Hook Material Stainless SUS304 Wire diameter D(mm) 10
Inside Diameter Length L(mm) 80