(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bow Shackle

Bow Shackle
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      450₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]·U-shaped connecting fitting to be connected to the tip of ropes, wires, etc. Material: stainless steel SUS304, wire diameter D (mm): 8, reference working load (kgf): 250, inner diameter, length L (mm): 41

Part Number
BS-6
BS-8
BS-10
BS-13
BS-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCode No. Wire diameter D
(mm)
Reference Applied Load
(kgf)
Inside Diameter Length L
(mm)

₹ 449.93

1 Piece(s) 5 Day(s) or more 261617030

₹ 588.13

1 Piece(s) 6 Day(s) or more 262825041

₹ 876.56

1 Piece(s) 5 Day(s) or more 2631035051

₹ 1,996.91

1 Piece(s) 6 Day(s) or more 26513.550066

₹ 3,084.31

1 Piece(s) 5 Day(s) or more 2661680082

Loading...

  1. 1

Basic Information

Type Shackle Material Stainless SUS304
X
whatsapp-qr whatsapp-icon