(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Shape | Single hook | Hook Material | [Stainless Steel] Stainless steel (SUS304) |
---|---|---|---|
Mounting Method | Screw fixture type | Qty. | 1 |
Reference Applied Load(kgf) | 15 | Mounting Hole Diameter d(φ) | 4.2 |
Mounting Pitch L2(mm) | 54 | Hook Opening Dimensions S(mm) | 9 |
Note | For Flat Surface/Code No. 1143 | - | - |
Caution
Japanese Only
Loading...
Shape | Single hook | Hook Material | [Stainless Steel] Stainless steel (SUS304) |
---|---|---|---|
Mounting Method | Screw fixture type | Qty. | 1 |
Reference Applied Load(kgf) | 15 | Mounting Hole Diameter d(φ) | 4.2 |
Mounting Pitch L2(mm) | 54 | Hook Opening Dimensions S(mm) | 9 |
Note | For Flat Surface/Code No. 1143 | - | - |
Loading...
Shape | Single hook | Hook Material | [Stainless Steel] Stainless steel (SUS304) |
---|---|---|---|
Mounting Method | Screw fixture type | Qty. | 1 |
Reference Applied Load(kgf) | 15 | Mounting Hole Diameter d(φ) | 4.2 |
Mounting Pitch L2(mm) | 54 | Hook Opening Dimensions S(mm) | 9 |
Note | For Flat Surface/Code No. 1143 | - | - |
Can be installed onto a wall or pillar and used as a hanger.
Loading...
Shape | Single hook | Hook Material | [Stainless Steel] Stainless steel (SUS304) |
---|---|---|---|
Mounting Method | Screw fixture type | Qty. | 1 |
Reference Applied Load(kgf) | 15 | Mounting Hole Diameter d(φ) | 4.2 |
Mounting Pitch L2(mm) | 54 | Hook Opening Dimensions S(mm) | 9 |
Note | For Flat Surface/Code No. 1143 | - | - |
Caution
Japanese Only
Loading...
Loading...
Loading...
Shape | Single hook | Hook Material | [Stainless Steel] Stainless steel (SUS304) |
---|---|---|---|
Mounting Method | Screw fixture type | Qty. | 1 |
Reference Applied Load(kgf) | 15 | Mounting Hole Diameter d(φ) | 4.2 |
Mounting Pitch L2(mm) | 54 | Hook Opening Dimensions S(mm) | 9 |
Note | For Flat Surface/Code No. 1143 | - | - |
Shape | Single hook | Hook Material | Stainless steel (SUS304) | Mounting Method | Screw fixture type |
---|---|---|---|---|---|
Qty. | 1 | Reference Applied Load(kgf) | 15 | Mounting Hole Diameter d(φ) | 4.2 |
Mounting Pitch L2(mm) | 54 | Hook Opening Dimensions S(mm) | 9 | Note | For Flat Surface/Code No. 1143 |
Please check the type/dimensions/specifications of the part PDH-1 in the Wall Hook PD Type series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy