(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | S-shaped Hook | Code No. | 365 |
---|---|---|---|
Material | Stainless SUS304 | Wire diameter D(mm) | 5 |
Reference Applied Load(kgf) | 10 | - | - |
Caution
Japanese Only
Loading...
Type | S-shaped Hook | Code No. | 365 |
---|---|---|---|
Material | Stainless SUS304 | Wire diameter D(mm) | 5 |
Reference Applied Load(kgf) | 10 | - | - |
Loading...
Type | S-shaped Hook | Code No. | 365 |
---|---|---|---|
Material | Stainless SUS304 | Wire diameter D(mm) | 5 |
Reference Applied Load(kgf) | 10 | - | - |
All stainless steel and is a strong anti-rust hanging bracket.
Loading...
Type | S-shaped Hook | Code No. | 365 |
---|---|---|---|
Material | Stainless SUS304 | Wire diameter D(mm) | 5 |
Reference Applied Load(kgf) | 10 | - | - |
Caution
Japanese Only
Loading...
Loading...
Loading...
Type | S-shaped Hook | Code No. | 365 |
---|---|---|---|
Material | Stainless SUS304 | Wire diameter D(mm) | 5 |
Reference Applied Load(kgf) | 10 | - | - |
Type | S-shaped Hook | Code No. | 365 | Material | Stainless SUS304 |
---|---|---|---|---|---|
Wire diameter D(mm) | 5 | Reference Applied Load(kgf) | 10 |
Please check the type/dimensions/specifications of the part S-5X150 in the S-Shaped Hook Long series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy