(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Type A Thimble

Type A Thimble
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      310₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Is used to prevent wear and tear of the wires for connecting metal fittings.

Part Number
KSA-6
KSA-8
KSA-10
KSA-14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCode No. Inside Width D
(mm)
Length T
(mm)

₹ 310.09

1 Piece(s) 5 Day(s) or more 12421636

₹ 371.84

1 Piece(s) 6 Day(s) or more 12432248

₹ 561.36

1 Piece(s) 6 Day(s) or more 12452858

₹ 1,224.80

1 Piece(s) 5 Day(s) or more 12473878
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCode No. Inside Width D
(mm)
Length T
(mm)

Loading...

  1. 1

Basic Information

Type Thimble Material Stainless SUS304
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list