(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Coupling that is revolutionary double-way open type, and is through-type without valve mechanism.
[Features]
・ It has an excellent versatility with a wide variety of body materials, sizes, and attaching shapes
・ It can handle fluids with high flow rate, low pressure loss, and high viscosity
[Applications]
・ It can be used as a through-type coupling
Part Number |
---|
CTL01SH2 |
CTL01SH3 |
CTL02SH2 |
CTL02SH3 |
CTL03SH2 |
CTL03SH3 |
CTL04SH2 |
CTL06SH2 |
CTL06SH3 |
CTL08SH2 |
CTL08SH3 |
CTL10SH2 |
CTL10SH3 |
CTL12SH2 |
CTL16SH2 |
CTL16SH3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Body Material | Applicable Fluid | Seal Material | Operating Temperature Range (°C) | Max. Operating Pressure (MPa) | Applicable Hose |
---|---|---|---|---|---|---|---|---|---|---|
₹ 1,248.69 | 1 Piece(s) | 6 Day(s) or more | Brass | Water / Air / Oil | Fluorine Rubber (FPM) | -20~+180 | 0~5.0 | 1/8" | ||
₹ 2,084.47 | 1 Piece(s) | 5 Day(s) or more | Stainless Steel (SUS304) | Air / Oil | Nitrile Rubber (NBR) | -20~+80 | 0~7.5 | 1/8" | ||
₹ 1,410.76 | 1 Piece(s) | 6 Day(s) or more | Brass | Water / Air / Oil | Fluorine Rubber (FPM) | -20~+180 | 0~5.0 | 1/4" | ||
₹ 2,420.67 | 1 Piece(s) | 5 Day(s) or more | Stainless Steel (SUS304) | Air / Oil | Nitrile Rubber (NBR) | -20~+80 | 0~7.5 | 1/4" | ||
₹ 1,875.53 | 1 Piece(s) | 5 Day(s) or more | Brass | Water / Air / Oil | Fluorine Rubber (FPM) | -20~+180 | 0~5.0 | 3/8" | ||
₹ 3,097.05 | 1 Piece(s) | 5 Day(s) or more | Stainless Steel (SUS304) | Air / Oil | Nitrile Rubber (NBR) | -20~+80 | 0~7.5 | 3/8" | ||
₹ 2,957.76 | 1 Piece(s) | 5 Day(s) or more | Brass | Water / Air / Oil | Fluorine Rubber (FPM) | -20~+180 | 0~5.0 | 1/2" | ||
₹ 5,323.13 | 1 Piece(s) | 6 Day(s) or more | Brass | Water / Air / Oil | Fluorine Rubber (FPM) | -20~+180 | 0~3.0 | 3/4" | ||
₹ 7,448.75 | 1 Piece(s) | 5 Day(s) or more | Stainless Steel (SUS304) | Air / Oil | Nitrile Rubber (NBR) | -20~+80 | 0~4.5 | 3/4" | ||
₹ 9,206.04 | 1 Piece(s) | 5 Day(s) or more | Brass | Water / Air / Oil | Fluorine Rubber (FPM) | -20~+180 | 0~3.0 | 1" | ||
₹ 12,290.65 | 1 Piece(s) | 5 Day(s) or more | Stainless Steel (SUS304) | Air / Oil | Nitrile Rubber (NBR) | -20~+80 | 0~4.5 | 1" | ||
₹ 11,330.31 | 1 Piece(s) | 7 Day(s) or more | Brass | Water / Air / Oil | Fluorine Rubber (FPM) | -20~+180 | 0~2.0 | 1 1/4" | ||
₹ 20,187.73 | 1 Piece(s) | 5 Day(s) or more | Stainless Steel (SUS304) | Air / Oil | Nitrile Rubber (NBR) | -20~+80 | 0~3.0 | 1 1/4" | ||
₹ 16,255.27 | 1 Piece(s) | 5 Day(s) or more | Brass | Water / Air / Oil | Fluorine Rubber (FPM) | -20~+180 | 0~2.0 | 1 1/2" | ||
₹ 23,995.62 | 1 Piece(s) | 5 Day(s) or more | Brass | Water / Air / Oil | Fluorine Rubber (FPM) | -20~+180 | 0~1.5 | 2" | ||
₹ 37,619.95 | 1 Piece(s) | 5 Day(s) or more | Stainless Steel (SUS304) | Air / Oil | Nitrile Rubber (NBR) | -20~+80 | 0~2.0 | 2" |
Part Number |
---|
Loading...
Mount Type | Hose nipple | Male/Female | Socket | Type | Standard |
---|---|---|---|---|---|
Valve Structure | Double passages opening type |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy