(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Quick Coupling, AL TYPE20, Socket SML

Quick Coupling, AL TYPE20, Socket SML
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      965₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A variety of shapes, sizes, and materials for your mounting needs. Supports various applications, include air-pipe connections in factories and pneumatic tools. Excellent socket/plug compatibility.

Part Number
CAL22SML
CAL23SML
CAL24SML
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection Shape T

₹ 964.71

1 Piece(s) 12 Day(s) or more R1/4"

₹ 969.09

1 Piece(s) 12 Day(s) or more R3/8"

₹ 1,258.51

1 Piece(s) 12 Day(s) or more R1/2"
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection Shape T

Loading...

  1. 1

Basic Information

Mount Type Male thread Male/Female Socket Body Material Steel (chrome plating)
Applicable Fluid Air / Oil Type Standard Valve Structure Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::+80 Max. Operating Pressure(MPa) 0::1.5
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list