Quick Coupling, AL TYPE20, Plug PA・PB

Quick Coupling, AL TYPE20, Plug PA・PB

A variety of shapes, sizes, and materials for different mounting conditions and specifications are available. Supports various applications, such as connections to air piping in factories, pneumatic tools, etc. Also has excellent socket and plug compatibility

[Features]
• Specifications are identical to the AL type 20 model.
• The steel main body is chrome-plated.
• Plug can be connected with all AL Type 20 models.

PDF

Japanese Only

Specification

●Maximum Impact Pressure(MPa):2.0
●Working Fluid: Air, etc.
●Working Temperature Range: -20 to 80°C

Materials

●Main Body: Steel
Part Number
CAL21PA
CAL22PA
CAL22PB
CAL23PA
CAL23PB
CAL24PA
Part NumberVolume DiscountDays to ShipOperating Temperature Range
(°C)
Max. Operating Pressure
(MPa)
Applicable Hose
6 Day(s) or more -20~+800~1.58×5
6 Day(s) or more -20~+800~1.59×6
6 Day(s) or more -20~+800~1.510×6.5
6 Day(s) or more -20~+800~1.512×8
6 Day(s) or more -20~+800~1.512.5×8.5
6 Day(s) or more -20~+800~1.516×11

Loading...

  1. 1

Basic Information

Type Standard Mount Type For Polyurethane Tubes Male/Female Plug
Body Material Steel (chrome plating) Seal Material Nitrile Rubber (NBR) Applicable Fluid Air / Oil
Valve Structure Single Passage Opening Closing Type Operating Environment, Applications Standard / Industrial Machinery

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)