(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Quick Coupling, AL TYPE20, Socket SA・SB

Quick Coupling, AL TYPE20, Socket SA・SB
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      670₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Socket that can be used for various purposes such as connecting air piping and air tools in factories. (SA・SB)
[Features]
・ It is for chemical product tubes such as polyurethane tubes
・ It can be securely attached without clamping the tube
・ Specification is the same as AL type 20 type
・ The body is steel chrome plated

Specification

●Maximum Impact Pressure(MPa):2.0
●Working Fluid: Air, etc.
●Working Temperature Range: -20 to 80°C
●One-way Opening/Closing Type

Materials

●Main Body: Steel
●Seal Rubber: Nitrile Rubber(NBR)
Part Number
CAL21SA
CAL22SA
CAL22SB
CAL23SA
CAL23SB
CAL24SA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Hose

₹ 670.07

1 Piece(s) 5 Day(s) or more 8×5

₹ 777.24

1 Piece(s) 5 Day(s) or more 9×6

₹ 731.69

1 Piece(s) 5 Day(s) or more 10×6.5

₹ 706.24

1 Piece(s) 5 Day(s) or more 12×8

₹ 731.69

1 Piece(s) 5 Day(s) or more 12.5×8.5

₹ 1,149.58

1 Piece(s) 5 Day(s) or more 16×11
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Hose

Loading...

  1. 1

Basic Information

Mount Type For Polyurethane Tubes Male/Female Socket Body Material Steel (chrome plating)
Applicable Fluid Air / Oil Type Standard Valve Structure Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::+80 Max. Operating Pressure(MPa) 0::1.5
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list