(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Quick Coupling, S・P TYPE Plug

Quick Coupling, S・P TYPE Plug
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,191₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A dual opening/closing channel coupling with automatic valves equipped on the socket and plug. Passage is blocked when separated, immediately shutting down any fluid spray, loss, or mixing of air.

Part Number
CSP02P
CSP03P
CSP04P
CSP06P
CSP08P
CSP10P2
CSP12P2
CSP12P3
CSP16P2
CSP16P3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBody Material Applicable Fluid Valve Structure Seal Material Operating Temperature Range
(°C)
Max. Operating Pressure
(MPa)
Connection Shape T

₹ 1,191.11

1 Piece(s) 5 Day(s) or more [Steel] Steel (Zinc plating)Air / OilDouble passages opening closing type (airless type)Nitrile Rubber (NBR)-20~+800~7.5Rc1/4"

₹ 1,438.89

1 Piece(s) 5 Day(s) or more [Steel] Steel (Zinc plating)Air / OilDouble passages opening closing type (airless type)Nitrile Rubber (NBR)-20~+800~7.5Rc3/8"

₹ 2,159.49

1 Piece(s) 8 Day(s) or more [Steel] Steel (Zinc plating)Air / OilDouble passages opening closing type (airless type)Nitrile Rubber (NBR)-20~+800~4.5Rc1/2"

₹ 3,127.87

1 Piece(s) 5 Day(s) or more [Steel] Steel (Zinc plating)Air / OilDouble passages opening closing type (airless type)Nitrile Rubber (NBR)-20~+800~4.5Rc3/4"

₹ 5,246.78

1 Piece(s) 5 Day(s) or more [Steel] Steel (Zinc plating)Air / OilDouble passages opening closing type (airless type)Nitrile Rubber (NBR)-20~+800~4.5Rc1"

₹ 10,134.24

1 Piece(s) 7 Day(s) or more BrassWater / Air / OilDouble passages opening closing typeFluorine Rubber (FPM)-20~+1800~2.0Rc1 1/4"

₹ 12,738.02

1 Piece(s) 7 Day(s) or more BrassWater / Air / OilDouble passages opening closing typeFluorine Rubber (FPM)-20~+1800~2.0Rc1 1/2"

₹ 23,837.58

1 Piece(s) 5 Day(s) or more Stainless Steel (SUS304)Air / OilDouble passages opening closing typeFluorine Rubber (FPM)-20~+1800~3.0Rc1 1/2"

₹ 20,477.04

1 Piece(s) 5 Day(s) or more BrassWater / Air / OilDouble passages opening closing typeFluorine Rubber (FPM)-20~+1800~1.5Rc2"

₹ 35,087.15

1 Piece(s) 5 Day(s) or more Stainless Steel (SUS304)Air / OilDouble passages opening closing typeFluorine Rubber (FPM)-20~+1800~2.0Rc2"
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBody Material Applicable Fluid Valve Structure Seal Material Operating Temperature Range
(°C)
Max. Operating Pressure
(MPa)
Connection Shape T

Loading...

  1. 1

Basic Information

Mount Type Female Thread Male/Female Plug Type Standard
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list