(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Quick Coupling, S・P TYPE Socket

Quick Coupling, S・P TYPE Socket
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,391₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A double-shutoff type coupling with automatic valves provided in both the socket and plug. On disconnection, the channel is shut off immediately, stopping fluid spray and shutting out air.

Part Number
CSP02S
CSP03S
CSP04S
CSP06S
CSP08S
CSP10S2
CSP10S3
CSP12S2
CSP12S3
CSP16S2
CSP16S3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBody Material Applicable Fluid Valve Structure Seal Material Operating Temperature Range
(°C)
Max. Operating Pressure
(MPa)
Connection Shape T

₹ 2,391.20

1 Piece(s) 5 Day(s) or more [Steel] Steel (Zinc plating)Air / OilDouble passages opening closing type (airless type)Nitrile Rubber (NBR)-20~+800~7.5Rc1/4"

₹ 4,274.00

1 Piece(s) 5 Day(s) or more [Steel] Steel (Zinc plating)Air / OilDouble passages opening closing type (airless type)Nitrile Rubber (NBR)-20~+800~7.5Rc3/8"

₹ 5,400.00

1 Piece(s) 5 Day(s) or more [Steel] Steel (Zinc plating)Air / OilDouble passages opening closing type (airless type)Nitrile Rubber (NBR)-20~+800~4.5Rc1/2"

₹ 11,782.00

1 Piece(s) 5 Day(s) or more [Steel] Steel (Zinc plating)Air / OilDouble passages opening closing type (airless type)Nitrile Rubber (NBR)-20~+800~4.5Rc3/4"

₹ 11,082.53

1 Piece(s) 5 Day(s) or more [Steel] Steel (Zinc plating)Air / OilDouble passages opening closing type (airless type)Nitrile Rubber (NBR)-20~+800~4.5Rc1"

₹ 23,250.93

1 Piece(s) 5 Day(s) or more BrassWater / Air / OilDouble passages opening closing typeFluorine Rubber (FPM)-20~+1800~2.0Rc1 1/4"

₹ 49,178.00

1 Piece(s) 5 Day(s) or more Stainless Steel (SUS304)Air / OilDouble passages opening closing typeFluorine Rubber (FPM)-20~+1800~3.0Rc1 1/4"

₹ 29,045.15

1 Piece(s) 7 Day(s) or more BrassWater / Air / OilDouble passages opening closing typeFluorine Rubber (FPM)-20~+1800~2.0Rc1 1/2"

₹ 64,044.00

1 Piece(s) 5 Day(s) or more Stainless Steel (SUS304)Air / OilDouble passages opening closing typeFluorine Rubber (FPM)-20~+1800~3.0Rc1 1/2"

₹ 42,289.07

1 Piece(s) 5 Day(s) or more BrassWater / Air / OilDouble passages opening closing typeFluorine Rubber (FPM)-20~+1800~1.5Rc2"

₹ 70,696.27

1 Piece(s) 5 Day(s) or more Stainless Steel (SUS304)Air / OilDouble passages opening closing typeFluorine Rubber (FPM)-20~+1800~2.0Rc2"
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBody Material Applicable Fluid Valve Structure Seal Material Operating Temperature Range
(°C)
Max. Operating Pressure
(MPa)
Connection Shape T

Loading...

  1. 1

Basic Information

Mount Type Female Thread Male/Female Socket Type Standard
X
whatsapp-qr whatsapp-icon
Close

Comparison list