(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Quick Coupling, TL TYPE Socket SF

Quick Coupling, TL TYPE Socket SF
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,249₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Coupling that is revolutionary double-way open type, and is through-type without valve mechanism.
[Features]
・ It has an excellent versatility with a wide variety of body materials, sizes, and attaching shapes
・ Female thread type

Part Number
CTL01SF2
CTL01SF3
CTL02SF2
CTL03SF
CTL03SF2
CTL03SF3
CTL04SF
CTL04SF2
CTL04SF3
CTL06SF
CTL06SF2
CTL06SF3
CTL08SF
CTL08SF2
CTL08SF3
CTL10SF2
CTL10SF3
CTL12SF2
CTL12SF3
CTL16SF2
CTL16SF3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBody Material Applicable Fluid Seal Material Operating Temperature Range
(°C)
Max. Operating Pressure
(MPa)
Connection Shape T

₹ 1,248.69

1 Piece(s) 5 Day(s) or more BrassWater / Air / OilFluorine Rubber (FPM)-20~+1800~5.0Rc1/8"

₹ 2,084.47

1 Piece(s) 5 Day(s) or more Stainless Steel (SUS304)Air / OilNitrile Rubber (NBR)-20~+800~7.5Rc1/8"

₹ 1,410.76

1 Piece(s) 5 Day(s) or more BrassWater / Air / OilFluorine Rubber (FPM)-20~+1800~5.0Rc1/4"

₹ 1,811.24

1 Piece(s) 5 Day(s) or more [Steel] Steel (chrome plating)Air / OilNitrile Rubber (NBR)-20~+800~7.5Rc3/8"

₹ 1,875.53

1 Piece(s) 5 Day(s) or more BrassWater / Air / OilFluorine Rubber (FPM)-20~+1800~5.0Rc3/8"

₹ 3,458.69

1 Piece(s) 5 Day(s) or more Stainless Steel (SUS304)Air / OilNitrile Rubber (NBR)-20~+800~7.5Rc3/8"

₹ 2,547.91

1 Piece(s) 5 Day(s) or more [Steel] Steel (chrome plating)Air / OilNitrile Rubber (NBR)-20~+800~7.5Rc1/2"

₹ 2,957.76

1 Piece(s) 5 Day(s) or more BrassWater / Air / OilFluorine Rubber (FPM)-20~+1800~5.0Rc1/2"

₹ 5,147.67

1 Piece(s) 5 Day(s) or more Stainless Steel (SUS304)Air / OilNitrile Rubber (NBR)-20~+800~7.5Rc1/2"

₹ 3,417.18

1 Piece(s) 5 Day(s) or more [Steel] Steel (chrome plating)Air / OilNitrile Rubber (NBR)-20~+800~4.5Rc3/4"

₹ 5,323.13

1 Piece(s) 5 Day(s) or more BrassWater / Air / OilFluorine Rubber (FPM)-20~+1800~3.0Rc3/4"

₹ 8,268.45

1 Piece(s) 5 Day(s) or more Stainless Steel (SUS304)Air / OilNitrile Rubber (NBR)-20~+800~4.5Rc3/4"

₹ 4,840.95

1 Piece(s) 5 Day(s) or more [Steel] Steel (chrome plating)Air / OilNitrile Rubber (NBR)-20~+800~4.5Rc1"

₹ 9,206.04

1 Piece(s) 5 Day(s) or more BrassWater / Air / OilFluorine Rubber (FPM)-20~+1800~3.0Rc1"

₹ 13,648.80

1 Piece(s) 5 Day(s) or more Stainless Steel (SUS304)Air / OilNitrile Rubber (NBR)-20~+800~4.5Rc1"

₹ 11,330.31

1 Piece(s) 5 Day(s) or more BrassWater / Air / OilFluorine Rubber (FPM)-20~+1800~2.0Rc1 1/4"

₹ 22,423.18

1 Piece(s) 5 Day(s) or more Stainless Steel (SUS304)Air / OilNitrile Rubber (NBR)-20~+800~3.0Rc1 1/4"

₹ 16,255.27

1 Piece(s) 5 Day(s) or more BrassWater / Air / OilFluorine Rubber (FPM)-20~+1800~2.0Rc1 1/2"

₹ 30,037.64

1 Piece(s) 5 Day(s) or more Stainless Steel (SUS304)Air / OilNitrile Rubber (NBR)-20~+800~3.0Rc1 1/2"

₹ 23,995.62

1 Piece(s) 5 Day(s) or more BrassWater / Air / OilFluorine Rubber (FPM)-20~+1800~1.5Rc2"

₹ 41,792.15

1 Piece(s) 5 Day(s) or more Stainless Steel (SUS304)Air / OilNitrile Rubber (NBR)-20~+800~2.0Rc2"
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBody Material Applicable Fluid Seal Material Operating Temperature Range
(°C)
Max. Operating Pressure
(MPa)
Connection Shape T

Loading...

  1. 1

Basic Information

Mount Type Female Thread Male/Female Socket Type Standard
Valve Structure Double passages opening type
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list