(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Quick Coupling, AL TYPE40, Plug PF

Quick Coupling, AL TYPE40, Plug PF
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Mount TypeFemale ThreadMale/FemalePlug
Body Material[Steel] Steel (chrome plating)Applicable FluidAir / Oil
TypeStandardValve StructureSingle Passage Opening Closing Type
Seal MaterialNitrile Rubber (NBR)Operating Temperature Range(°C)-20~+80
Max. Operating Pressure(MPa)0~1.5Connection Shape TRc1/2"

PDF

Japanese Only

CAD Download

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Mount TypeFemale ThreadMale/FemalePlug
Body Material[Steel] Steel (chrome plating)Applicable FluidAir / Oil
TypeStandardValve StructureSingle Passage Opening Closing Type
Seal MaterialNitrile Rubber (NBR)Operating Temperature Range(°C)-20~+80
Max. Operating Pressure(MPa)0~1.5Connection Shape TRc1/2"

Loading...

Configured Specifications

Mount TypeFemale ThreadMale/FemalePlug
Body Material[Steel] Steel (chrome plating)Applicable FluidAir / Oil
TypeStandardValve StructureSingle Passage Opening Closing Type
Seal MaterialNitrile Rubber (NBR)Operating Temperature Range(°C)-20~+80
Max. Operating Pressure(MPa)0~1.5Connection Shape TRc1/2"

Product Description

Maintains all the functionality of the AL TYPE 20 while offering greater capacity. Our diverse array of mount shapes, sizes, and materials can handle myriad piping and pneumatic tool operations.

Quick Coupling, AL TYPE40, Plug PF
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Mount TypeFemale ThreadMale/FemalePlug
Body Material[Steel] Steel (chrome plating)Applicable FluidAir / Oil
TypeStandardValve StructureSingle Passage Opening Closing Type
Seal MaterialNitrile Rubber (NBR)Operating Temperature Range(°C)-20~+80
Max. Operating Pressure(MPa)0~1.5Connection Shape TRc1/2"

PDF

Japanese Only

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Mount TypeFemale ThreadMale/FemalePlug
Body Material[Steel] Steel (chrome plating)Applicable FluidAir / Oil
TypeStandardValve StructureSingle Passage Opening Closing Type
Seal MaterialNitrile Rubber (NBR)Operating Temperature Range(°C)-20~+80
Max. Operating Pressure(MPa)0~1.5Connection Shape TRc1/2"
Part Number
CAL44PF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 528.11

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Mount Type Female Thread Male/Female Plug Body Material Steel (chrome plating)
Applicable Fluid Air / Oil Type Standard Valve Structure Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::+80 Max. Operating Pressure(MPa) 0::1.5
Connection Shape T Rc1/2"

Please check the type/dimensions/specifications of the part CAL44PF in the Quick Coupling, AL TYPE40, Plug PF series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language