(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Quick Coupling, AL TYPE20, Plug PH

Quick Coupling, AL TYPE20, Plug PH
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      223₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Since the main steel parts are hardened, it has excellent durability and abrasion resistance.
[Features]
・ AL type 20 type plug hose nipple type. It can be used in combination with 20 type socket
・ The hose nipple type has the shape of a barb, and is attached by inserting it into the hose.
・ It is widely used for connecting air piping and air tools in factories.
・ It has an excellent versatility with a wide variety of body materials, sizes, and attaching shapes
・ The socket side has a built-in valve that automatically opens and closes when attached or detached.
・ It has an excellent socket/plug compatibility
・ Lineup of various shapes, sizes and materials according to attaching conditions and specifications

Specification

●Working Temperature Range: -20 to 80°C
Part Number
CAL21PH
CAL22PH
CAL22PH2
CAL22PH3
CAL23PH
CAL23PH2
CAL23PH3
CAL24PH
CAL24PH2
CAL24PH3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMale/Female Body Material Applicable Fluid Max. Operating Pressure
(MPa)
Applicable Hose

₹ 273.69

1 Piece(s) 12 Day(s) or more Plug[Steel] Steel (chrome plating)Air / Oil0~1.51/8"

₹ 222.73

1 Piece(s) 5 Day(s) or more Plug[Steel] Steel (chrome plating)Air / Oil0~1.51/4"

₹ 446.40

1 Piece(s) 5 Day(s) or more PlugBrassWater / Air0~1.01/4"

₹ 842.85

1 Piece(s) 5 Day(s) or more PlugStainless Steel (SUS304)Water / Air0~1.51/4"

₹ 229.42

1 Piece(s) 5 Day(s) or more Plug[Steel] Steel (chrome plating)Air / Oil0~1.53/8"

₹ 446.40

1 Piece(s) 5 Day(s) or more PlugBrassWater / Air0~1.03/8"

₹ 840.18

1 Piece(s) 5 Day(s) or more PlugStainless Steel (SUS304)Water / Air0~1.53/8"

₹ 319.16

1 Piece(s) 5 Day(s) or more Plug[Steel] Steel (chrome plating)Air / Oil0~1.51/2"

₹ 672.76

1 Piece(s) 5 Day(s) or more SocketBrassWater / Air0~1.01/2"

₹ 1,191.11

1 Piece(s) 5 Day(s) or more PlugStainless Steel (SUS304)Water / Air0~1.51/2"

Loading...

  1. 1

Basic Information

Mount Type Hose nipple Type Standard Valve Structure Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::+80
X
whatsapp-qr whatsapp-icon