(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Quick Coupling, AL TYPE20, Socket SM

Quick Coupling, AL TYPE20, Socket SM
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      595₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Socket SM with excellent socket/plug compatibility. (Male thread)
[Features]
・ AL type 20 type socket male thread type. It can be used in combination with 20 type plug
・ The male thread type is attached to the machine, etc., whose mating end of connecting part is female thread
・ It is widely used for connecting air piping and air tools in factories.
・ The main steel parts are hardened, so it has excellent durability and abrasion resistance.
・ It has an excellent versatility with a wide variety of body materials, sizes, and attaching shapes
・ The socket side has a built-in valve that automatically opens and closes when attached or detached.

Specification

●SPQ(piece):10
●Working Temperature Range: -20 to 80°C
●One-way Opening/Closing Type

Materials

●Seal Rubber: Nitrile Rubber(NBR)
Part Number
CAL21SM
CAL22SM
CAL22SM2
CAL22SM3
CAL23SM
CAL23SM2
CAL23SM3
CAL24SM
CAL24SM2
CAL24SM3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBody Material Applicable Fluid Max. Operating Pressure
(MPa)
Connection Shape T

₹ 776.44

1 Piece(s) 12 Day(s) or more [Steel] Steel (chrome plating)Air / Oil0~1.5R1/8"

₹ 595.07

1 Piece(s) 5 Day(s) or more [Steel] Steel (chrome plating)Air / Oil0~1.5R1/4"

₹ 1,445.58

1 Piece(s) 5 Day(s) or more BrassWater / Air0~1.0R1/4"

₹ 2,866.69

1 Piece(s) 5 Day(s) or more Stainless Steel (SUS304)Water / Air0~1.5R1/4"

₹ 619.18

1 Piece(s) 5 Day(s) or more [Steel] Steel (chrome plating)Air / Oil0~1.5R3/8"

₹ 1,445.58

1 Piece(s) 5 Day(s) or more BrassWater / Air0~1.0R3/8"

₹ 2,904.18

1 Piece(s) 5 Day(s) or more Stainless Steel (SUS304)Water / Air0~1.5R3/8"

₹ 769.20

1 Piece(s) 5 Day(s) or more [Steel] Steel (chrome plating)Air / Oil0~1.5R1/2"

₹ 1,728.20

1 Piece(s) 5 Day(s) or more BrassWater / Air0~1.0R1/2"

₹ 3,500.22

1 Piece(s) 5 Day(s) or more Stainless Steel (SUS304)Water / Air0~1.5R1/2"
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBody Material Applicable Fluid Max. Operating Pressure
(MPa)
Connection Shape T

Loading...

  1. 1

Basic Information

Mount Type Male thread Male/Female Socket Type Standard
Valve Structure Single Passage Opening Closing Type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::+80
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list