(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Low-to-Floor, Heavy Weight Caster, SUHK (Part Number)

Stainless Steel Low-to-Floor, Heavy Weight Caster, SUHK
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,389₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· A sealed type stainless steel radial ball bearing is used for the wheel.
· Provides quiet and smooth rotation without the need for grease to be added.
· Stainless steel 304 is used for the hardware (including the swivel part ball) and the bearing.
· The swivel part is equipped with a light moving bilayer bearing that includes a dust-proof cover.
· Turning is smooth even after withstanding loads for long periods of time.

 
Part Number
SUHK-65-MC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color

₹ 3,345.88

1 Piece(s) 9 Day(s) or more 96.5320.01~485.00392[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance552886596536Oil ResistanceBlue

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Low Floor Heavy Load Stopper (Detail) No Fitting Material Stainless Steel
Mounting Hole Type Round hole Application OA equipment, information and communication equipment / Factory facilities Load Category Heavy Load
Metal Fitting Color (Finish) NA Specifications The wheels on earth Floor Protection No Floor Protection
Bearing Stainless Radial Ball Bearing

Please check the type/dimensions/specifications of the part SUHK-65-MC in the Stainless Steel Low-to-Floor, Heavy Weight Caster, SUHK series.

Product variants

Part Number
SUHK-50-MC
SUHK-50-YN
SUHK-65-YN
SUHK-75-MC
SUHK-75-YN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color

₹ 2,678.12

1 Piece(s) 17 Day(s) or more 78220.01~320.00294[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance552885585032.5Oil ResistanceBlue

₹ 2,389.41

1 Piece(s) 9 Day(s) or more 78220.01~320.00294[Nylon] Nylon 6Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance552885585032.5Core: NoneBlack

₹ 3,127.76

1 Piece(s) 9 Day(s) or more 96.5320.01~485.00392[Nylon] Nylon 6Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance552886596536Core: NoneBlack

₹ 3,735.43

1 Piece(s) 9 Day(s) or more 108485.01~750.00490[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance634095727539Oil ResistanceBlue

₹ 3,526.77

1 Piece(s) 9 Day(s) or more 108485.01~750.00490[Nylon] Nylon 6Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance634095727539Core: NoneBlack