(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plastic Caster PJ (Part Number)

Plastic Caster PJ
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,054₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· A sealed type radial ball bearing is used for the wheel.
· Provides quiet and smooth rotation without the need for grease to be added.
· A low noise type with little noise during traveling.
· A plastic reinforced structure is employed for the swivel part.

 
Part Number
PWPJ-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Eccentricity
(mm)

₹ 2,054.40

1 Piece(s) 9 Day(s) or more 14498717195951003230

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Plastic Properties Quiet Load Range(daN) ~35.00
Stopper (Detail) No Wheel Material Rubber SBR Wheel Characteristics Abrasion Resistance
Fitting Material Steel Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck
Metal Fitting Color (Finish) Plastic-Reinforced Structure Specifications The wheels on earth Detailed Wheel Specifications (Core: Plastic) High Elasticity
Wheel color Black Floor Protection No Floor Protection Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part PWPJ-100 in the Plastic Caster PJ series.

Product variants

Part Number
PWPJ-130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Eccentricity
(mm)

₹ 2,641.64

1 Piece(s) 9 Day(s) or more 17714280801081081303835