(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Caster with Heat Resistant Wheels, LI Series (Blickle) (Part Number)

Caster with Heat Resistant Wheels, LI Series (Blickle)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,970₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· A special heat-resistant grease is used for the swivel part.
· The swivel and fixed models have the same mounting pitch.
· Continuous use under the maximum operating temperature is possible for up to 1 hour.
· A one hour cool down period is necessary after use.
· hardness: (R) 100-110.
· Maximum operating temperature: +260°C (ø200 wheel is +230°C).
· Asbestos and other hazardous substances are not used.
· Hardness: (HS) 71 to 79.
· Maximum operating temperature: +250°C.
· Protects the floor.
·

 
Part Number
LI-POSI-100G-FI
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Floor Protection Eccentricity
(mm)
Bearing

₹ 8,327.36

1 Piece(s) 13 Day(s) or more 12580.01~140.00Double Stopper98[Synthetic Rubber] Heat Resistant Silicon RubberAbrasion Resistance / Chemical Resistance / Heat resistantRound hole80601008510040(Core: Heat-Resistant Reinforced Nylon) High ElasticityWith floor protection36NA

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Quiet Fitting Material Steel
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth
Wheel color Black Wheel locality Made in Germany

Please check the type/dimensions/specifications of the part LI-POSI-100G-FI in the Caster with Heat Resistant Wheels, LI Series (Blickle) series.

Product variants

Part Number
LI-PHN-102G
LI-PHN-125G
LI-PHN-200G
LI-PHN-81G
LI-POSI-100G
LI-VEHI-125R-FI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Floor Protection Eccentricity
(mm)
Bearing

₹ 5,311.05

1 Piece(s) 5 Day(s) or more 125140.01~220.00No147Special Phenol ResinOil Resistance / Cold Resistance / Heat resistantRound hole80601008510038(Core: None) water resistantNo Floor Protection36NA

₹ 6,998.69

1 Piece(s) 13 Day(s) or more 150140.01~220.00No147Special Phenol ResinOil Resistance / Cold Resistance / Heat resistantRound hole80601008512540(Core: None) water resistantNo Floor Protection40NA

₹ 17,571.85

1 Piece(s) 13 Day(s) or more 235320.01~485.00No343Special Phenol ResinOil Resistance / Cold Resistance / Heat resistantSlotted Holes10575(80)14011020050(Core: None) water resistantNo Floor Protection65NA

₹ 3,970.31

1 Piece(s) 5 Day(s) or more 10280.01~140.00No98Special Phenol ResinOil Resistance / Cold Resistance / Heat resistantRound hole8060100858032(Core: None) water resistantNo Floor Protection38NA

₹ 7,427.29

1 Piece(s) 5 Day(s) or more 12580.01~140.00No98[Synthetic Rubber] Heat Resistant Silicon RubberAbrasion Resistance / Chemical Resistance / Heat resistantRound hole80601008510040(Core: Heat-Resistant Reinforced Nylon) High ElasticityWith floor protection36NA

₹ 5,775.82

1 Piece(s) 13 Day(s) or more 15080.01~140.00Double Stopper88[Synthetic Rubber] Heat Resistant Hard RubberHeat resistantRound hole80601008512537.5(Core: Steel)With floor protection40Needle Bearing