(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
[Features]
· A special heat-resistant grease is used for the swivel part.
· The swivel and fixed models have the same mounting pitch.
· Continuous use under the maximum operating temperature is possible for up to 1 hour.
· A one hour cool down period is necessary after use.
·
· Maximum operating temperature: +260°C (ø200 wheel is +230°C).
· Asbestos and other hazardous substances are not used.
·
· Maximum operating temperature: +250°C.
· Protects the floor.
·
Part Number |
---|
LI-VEHI-125R-FI |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Floor Protection | Eccentricity (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,775.82 | 1 Piece(s) | 13 Day(s) or more | 150 | 80.01~140.00 | Double Stopper | 88 | [Synthetic Rubber] Heat Resistant Hard Rubber | Heat resistant | Round hole | 80 | 60 | 100 | 85 | 125 | 37.5 | (Core: Steel) | With floor protection | 40 | Needle Bearing |
Loading...
Caster Type | Plate Type Universal | Properties | Quiet | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities | Metal Fitting Color (Finish) | Bright Chromate Plating | Specifications | The wheels on earth |
Wheel color | Black | Wheel locality | Made in Germany |
Please check the type/dimensions/specifications of the part LI-VEHI-125R-FI in the Caster with Heat Resistant Wheels, LI Series (Blickle) series.
Part Number |
---|
LI-PHN-102G |
LI-PHN-125G |
LI-PHN-200G |
LI-PHN-81G |
LI-POSI-100G |
LI-POSI-100G-FI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Floor Protection | Eccentricity (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,311.05 | 1 Piece(s) | 5 Day(s) or more | 125 | 140.01~220.00 | No | 147 | Special Phenol Resin | Oil Resistance / Cold Resistance / Heat resistant | Round hole | 80 | 60 | 100 | 85 | 100 | 38 | (Core: None) water resistant | No Floor Protection | 36 | NA | ||
₹ 6,998.69 | 1 Piece(s) | 13 Day(s) or more | 150 | 140.01~220.00 | No | 147 | Special Phenol Resin | Oil Resistance / Cold Resistance / Heat resistant | Round hole | 80 | 60 | 100 | 85 | 125 | 40 | (Core: None) water resistant | No Floor Protection | 40 | NA | ||
₹ 17,571.85 | 1 Piece(s) | 13 Day(s) or more | 235 | 320.01~485.00 | No | 343 | Special Phenol Resin | Oil Resistance / Cold Resistance / Heat resistant | Slotted Holes | 105 | 75(80) | 140 | 110 | 200 | 50 | (Core: None) water resistant | No Floor Protection | 65 | NA | ||
₹ 3,970.31 | 1 Piece(s) | 5 Day(s) or more | 102 | 80.01~140.00 | No | 98 | Special Phenol Resin | Oil Resistance / Cold Resistance / Heat resistant | Round hole | 80 | 60 | 100 | 85 | 80 | 32 | (Core: None) water resistant | No Floor Protection | 38 | NA | ||
₹ 7,427.29 | 1 Piece(s) | 5 Day(s) or more | 125 | 80.01~140.00 | No | 98 | [Synthetic Rubber] Heat Resistant Silicon Rubber | Abrasion Resistance / Chemical Resistance / Heat resistant | Round hole | 80 | 60 | 100 | 85 | 100 | 40 | (Core: Heat-Resistant Reinforced Nylon) High Elasticity | With floor protection | 36 | NA | ||
₹ 8,327.36 | 1 Piece(s) | 13 Day(s) or more | 125 | 80.01~140.00 | Double Stopper | 98 | [Synthetic Rubber] Heat Resistant Silicon Rubber | Abrasion Resistance / Chemical Resistance / Heat resistant | Round hole | 80 | 60 | 100 | 85 | 100 | 40 | (Core: Heat-Resistant Reinforced Nylon) High Elasticity | With floor protection | 36 | NA |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy