(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Freely Swiveling Caster for Scaffolding, SC (Part Number)

Freely Swiveling Caster for Scaffolding, SC
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,341₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Reinforced structures that emphasize safety (1) (2).
· Reinforced structure (1): Stronger against lateral loads thanks to a special plate.
· Reinforced structure (2): The wheel is securely locked without being damaged thanks to a specially shaped stopper plate.
· The SJ jack type includes a handle for level adjustments.
· Employs a strong and unique box style for the wheels.
· The swivel part is equipped with a smooth moving bilayer bearing.
· The WW wheel (white diene rubber) and the WUW wheel (antibacterial white urethane) are ideal for indoor use since it does not easily leave wheel marks on the floor

 
Part Number
WUWSC-200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Wheel locality Eccentricity
(mm)
Stem Diameter
(φ mm)
Application Bearing

₹ 7,847.85

1 Piece(s) 9 Day(s) or more 247.3220.01~320.00245[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance20045(Core: Steel) antibacterial and high elasticityWhiteWith floor protectionMade In Japan5835For ScaffoldingRadial ball bearings

Loading...

  1. 1

Basic Information

Caster Type Plug Style Stopper (Detail) Stopper Plate Fitting Material Steel
Application Factory facilities / Vertical lift Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth

Please check the type/dimensions/specifications of the part WUWSC-200 in the Freely Swiveling Caster for Scaffolding, SC series.

Product variants

Part Number
WUWSC-100
WUWSC-130
WUWSC-150
WUWSC-250
WWSC-130
WWSC-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Wheel locality Eccentricity
(mm)
Stem Diameter
(φ mm)
Application Bearing

₹ 4,353.38

1 Piece(s) 9 Day(s) or more 13980.01~140.0098[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance10035(Core: Steel) antibacterial and high elasticityWhiteWith floor protectionMade In Japan3526.6For ScaffoldingRadial ball bearings

₹ 6,379.89

1 Piece(s) 9 Day(s) or more 186.6140.01~220.00176[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance13042(Core: Steel) antibacterial and high elasticityWhiteWith floor protectionMade In Japan4535For ScaffoldingRadial ball bearings

₹ 6,626.33

1 Piece(s) 9 Day(s) or more 196.6140.01~220.00196[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance15045(Core: Steel) antibacterial and high elasticityWhiteWith floor protectionMade In Japan4535For ScaffoldingRadial ball bearings

₹ 13,407.69

1 Piece(s) 9 Day(s) or more 300320.01~485.00323[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance25050(Core: Steel) antibacterial and high elasticityWhiteWith floor protectionMade In Japan7135For ScaffoldingRadial ball bearings

₹ 4,940.04

1 Piece(s) 9 Day(s) or more 186.680.01~140.00137[Synthetic Rubber] White Diene Rubber BRCold Resistance13042(Core: steel), high elasticityWhiteWith floor protectionMade In Japan4535-Radial ball bearings

₹ 5,108.80

1 Piece(s) 9 Day(s) or more 196.6140.01~220.00156[Synthetic Rubber] White Diene Rubber BRCold Resistance15045(Core: steel), high elasticityWhiteWith floor protectionMade In Japan4535-Radial ball bearings