(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
[Features]
· Reinforced structures that emphasize safety (1) (2).
· Reinforced structure (1): Stronger against lateral loads thanks to a special plate.
· Reinforced structure (2): The wheel is securely locked without being damaged thanks to a specially shaped stopper plate.
· The SJ jack type includes a handle for level adjustments.
· Employs a strong and unique box style for the wheels.
· The swivel part is equipped with a smooth moving bilayer bearing.
· The WW wheel (white diene rubber) and the WUW wheel (antibacterial white urethane) are ideal for indoor use since it does not easily leave wheel marks on the floor
Part Number |
---|
WUWSC-250 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Wheel locality | Eccentricity (mm) | Stem Diameter (φ mm) | Application | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 13,407.69 | 1 Piece(s) | 9 Day(s) or more | 300 | 320.01~485.00 | 323 | [Urethane] Antibacterial White Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 250 | 50 | (Core: Steel) antibacterial and high elasticity | White | With floor protection | Made In Japan | 71 | 35 | For Scaffolding | Radial ball bearings |
Loading...
Caster Type | Plug Style | Stopper (Detail) | Stopper Plate | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Factory facilities / Vertical lift | Metal Fitting Color (Finish) | Bright Chromate Plating | Specifications | The wheels on earth |
Please check the type/dimensions/specifications of the part WUWSC-250 in the Freely Swiveling Caster for Scaffolding, SC series.
Part Number |
---|
WUWSC-130 |
WUWSC-150 |
WUWSC-200 |
WWSC-130 |
WWSC-150 |
WWSC-200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Wheel locality | Eccentricity (mm) | Stem Diameter (φ mm) | Application | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,379.89 | 1 Piece(s) | 9 Day(s) or more | 186.6 | 140.01~220.00 | 176 | [Urethane] Antibacterial White Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 130 | 42 | (Core: Steel) antibacterial and high elasticity | White | With floor protection | Made In Japan | 45 | 35 | For Scaffolding | Radial ball bearings | ||
₹ 6,626.33 | 1 Piece(s) | 9 Day(s) or more | 196.6 | 140.01~220.00 | 196 | [Urethane] Antibacterial White Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 150 | 45 | (Core: Steel) antibacterial and high elasticity | White | With floor protection | Made In Japan | 45 | 35 | For Scaffolding | Radial ball bearings | ||
₹ 7,847.85 | 1 Piece(s) | 9 Day(s) or more | 247.3 | 220.01~320.00 | 245 | [Urethane] Antibacterial White Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 200 | 45 | (Core: Steel) antibacterial and high elasticity | White | With floor protection | Made In Japan | 58 | 35 | For Scaffolding | Radial ball bearings | ||
₹ 4,940.04 | 1 Piece(s) | 9 Day(s) or more | 186.6 | 80.01~140.00 | 137 | [Synthetic Rubber] White Diene Rubber BR | Cold Resistance | 130 | 42 | (Core: steel), high elasticity | White | With floor protection | Made In Japan | 45 | 35 | - | Radial ball bearings | ||
₹ 5,108.80 | 1 Piece(s) | 9 Day(s) or more | 196.6 | 140.01~220.00 | 156 | [Synthetic Rubber] White Diene Rubber BR | Cold Resistance | 150 | 45 | (Core: steel), high elasticity | White | With floor protection | Made In Japan | 45 | 35 | - | Radial ball bearings | ||
₹ 6,496.42 | 1 Piece(s) | 9 Day(s) or more | 247.3 | 140.01~220.00 | 196 | [Synthetic Rubber] White Diene Rubber BR | Cold Resistance | 200 | 45 | (Core: steel), high elasticity | White | With floor protection | Made In Japan | 58 | 35 | - | Radial ball bearings |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy