(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Swivel From/to Fixed Switching Caster, Swivel Stopper NJKB (Part Number)

Swivel From/to Fixed Switching Caster, Swivel Stopper NJKB
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,073₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

 
Part Number
NJKB-150WUW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing

₹ 6,188.35

1 Piece(s) 9 Day(s) or more 198140.01~220.00196[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance75(90)75(90)11211215045(Core: Steel) antibacterial and high elasticityWhiteWith floor protection41Radial ball bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) Double Stopper Fitting Material Steel
Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck Metal Fitting Color (Finish) Bright Chromate Plating
Specifications The wheels on earth

Please check the type/dimensions/specifications of the part NJKB-150WUW in the Swivel From/to Fixed Switching Caster, Swivel Stopper NJKB series.

Product variants

Part Number
NJKB-130WW
NJKB-150SST
NJKB-150UW
NJKB-150WW
NJKB-200SPM
NJKB-200SST
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing

₹ 4,428.38

1 Piece(s) 9 Day(s) or more 18880.01~140.00137[Synthetic Rubber] White Diene Rubber BRCold Resistance75(90)75(90)11211213042(Core: steel), high elasticityWhiteWith floor protection41Pressed-in Bearings

₹ 5,198.55

1 Piece(s) 9 Day(s) or more 198140.01~220.00196[Synthetic Rubber] High impact rubberNo75(90)75(90)11211215045(Core: Steel) Low Starting Resistance/High ElasticityBlueNo Floor Protection41Pressed-in Bearings

₹ 5,352.56

1 Piece(s) 5 Day(s) or more 198140.01~220.00196[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance75(90)75(90)11211215045(Core: Steel) Shock ResistanceGreenNo Floor Protection41Radial ball bearings

₹ 4,670.82

1 Piece(s) 9 Day(s) or more 198140.01~220.00156[Synthetic Rubber] White Diene Rubber BRCold Resistance75(90)75(90)11211215045(Core: steel), high elasticityWhiteWith floor protection41Pressed-in Bearings

₹ 11,075.80

1 Piece(s) 9 Day(s) or more 25080.01~140.0098Natural RubberNo100(115)100(115)14014020045(Core: Aluminum Diecast) Shock Resistance and High ElasticityBlackNo Floor Protection58Radial ball bearings

₹ 7,308.09

1 Piece(s) 13 Day(s) or more 250220.01~320.00245[Synthetic Rubber] High impact rubberNo100(115)100(115)14014020045(Core: Steel) Low Starting Resistance/High ElasticityBlueNo Floor Protection58Pressed-in Bearings