(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
Part Number |
---|
NJK-150WUW |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,542.76 | 1 Piece(s) | 9 Day(s) or more | 198 | 140.01~220.00 | 196 | [Urethane] Antibacterial White Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 75(90) | 75(90) | 112 | 112 | 150 | 45 | (Core: Steel) antibacterial and high elasticity | White | With floor protection | 41 | Radial ball bearings |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | With swivel stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Slotted Holes | Application | Streamlining of Logistics, Hand Truck | Metal Fitting Color (Finish) | Bright Chromate Plating |
Specifications | The wheels on earth |
Please check the type/dimensions/specifications of the part NJK-150WUW in the Swivel/Fixed Switching Caster, Swivel Stopper NJK series.
Part Number |
---|
NJK-150SPM |
NJK-150SST |
NJK-150UW |
NJK-150WW |
NJK-200SPM |
NJK-200SST |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,672.40 | 1 Piece(s) | 15 Day(s) or more | 198 | 35.01~80.00 | 78 | Natural Rubber | No | 75(90) | 75(90) | 112 | 112 | 150 | 45 | (Core: Aluminum Diecast) High Elasticity | Black | No Floor Protection | 41 | Radial ball bearings | ||
₹ 4,543.58 | 1 Piece(s) | 9 Day(s) or more | 198 | 140.01~220.00 | 196 | [Synthetic Rubber] High impact rubber | No | 75(90) | 75(90) | 112 | 112 | 150 | 45 | (Core: Steel) Low Starting Resistance/High Elasticity | Blue | No Floor Protection | 41 | Radial ball bearings | ||
₹ 4,717.69 | 1 Piece(s) | 5 Day(s) or more | 198 | 140.01~220.00 | 196 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 75(90) | 75(90) | 112 | 112 | 150 | 45 | (Core: Steel) Shock Resistance | Green | No Floor Protection | 41 | Radial ball bearings | ||
₹ 4,025.24 | 1 Piece(s) | 9 Day(s) or more | 198 | 140.01~220.00 | 156 | [Synthetic Rubber] White Diene Rubber BR | Cold Resistance | 75(90) | 75(90) | 112 | 112 | 150 | 45 | (Core: steel), high elasticity | White | With floor protection | 41 | Pressed-in Bearings | ||
₹ 10,477.09 | 1 Piece(s) | 9 Day(s) or more | 250 | 80.01~140.00 | 98 | Natural Rubber | No | 100(115) | 100(115) | 140 | 140 | 200 | 45 | (Core: Aluminum Diecast) High Elasticity | Black | No Floor Protection | 58 | Radial ball bearings | ||
₹ 6,720.09 | 1 Piece(s) | 15 Day(s) or more | 250 | 220.01~320.00 | 245 | [Synthetic Rubber] High impact rubber | No | 100(115) | 100(115) | 140 | 140 | 200 | 45 | (Core: Steel) Low Starting Resistance/High Elasticity | Blue | No Floor Protection | 58 | Radial ball bearings |