(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Swivel/Fixed Switching Caster, Swivel Stopper NJK (Part Number)

Swivel/Fixed Switching Caster, Swivel Stopper NJK
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,440₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

 
Part Number
NJK-150SPM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing

₹ 7,672.40

1 Piece(s) 15 Day(s) or more 19835.01~80.0078Natural RubberNo75(90)75(90)11211215045(Core: Aluminum Diecast) High ElasticityBlackNo Floor Protection41Radial ball bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With swivel stopper Fitting Material Steel
Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck Metal Fitting Color (Finish) Bright Chromate Plating
Specifications The wheels on earth

Please check the type/dimensions/specifications of the part NJK-150SPM in the Swivel/Fixed Switching Caster, Swivel Stopper NJK series.

Frequently asked question (FAQ)

Question: When using the product with push carts, is there a way to move it horizontally in specific locations?
Answer: NJK type casters are recommended. Switching between free swiveling and fixed use is possible with the switching pedal on the bracket, allowing horizontal movement during moving.
Question: While it is usually used for movement in all directions, can it be used like a normal push cart at certain times?
Answer: By using two units of the product, it is possible to keep the locking pedal off for normal use where all four wheels are free. Otherwise, engage the locking pedal to change the push carts to two wheels free and two wheels fixed, enabling linear stability.

Product variants

Part Number
NJK-130W
NJK-130WUW
NJK-130WW
NJK-150SST
NJK-150UW
NJK-150W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing

₹ 3,439.91

1 Piece(s) 5 Day(s) or more 188140.01~220.00176[Synthetic Rubber] Rubber SBRAbrasion Resistance75(90)75(90)11211213042(Core: steel), high elasticityBlackNo Floor Protection41Pressed-in Bearings

₹ 5,222.65

1 Piece(s) 9 Day(s) or more 188140.01~220.00176[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance75(90)75(90)11211213042(Core: Steel) antibacterial and high elasticityWhiteWith floor protection41Radial ball bearings

₹ 3,781.45

1 Piece(s) 9 Day(s) or more 18880.01~140.00137[Synthetic Rubber] White Diene Rubber BRCold Resistance75(90)75(90)11211213042(Core: steel), high elasticityWhiteWith floor protection41Pressed-in Bearings

₹ 4,543.58

1 Piece(s) 9 Day(s) or more 198140.01~220.00196[Synthetic Rubber] High impact rubberNo75(90)75(90)11211215045(Core: Steel) Low Starting Resistance/High ElasticityBlueNo Floor Protection41Radial ball bearings

₹ 4,717.69

1 Piece(s) 5 Day(s) or more 198140.01~220.00196[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance75(90)75(90)11211215045(Core: Steel) Shock ResistanceGreenNo Floor Protection41Radial ball bearings

₹ 3,606.00

1 Piece(s) 5 Day(s) or more 198140.01~220.00196[Synthetic Rubber] Rubber SBRAbrasion Resistance75(90)75(90)11211215045(Core: steel), high elasticityBlackNo Floor Protection41Pressed-in Bearings