(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
[Features]
· With a two-surface rising structure, securely fits against corners and positioning is easy.
· Has two mounting locations, few parts and is easily installed.
· Easy mounting by hand using a special hook is also possible.
· The special hook is sold separately
Part Number |
---|
CC-65B-BN |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Wheel Diameter (Ø) | Rim Width (mm) | Metal Fitting Color (Finish) | Detailed Wheel Specifications | Wheel color | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 769.16 | 1 Piece(s) | 12 Day(s) or more | 79 | 35.01~80.00 | 49 | [Nylon] Nylon 6 | Abrasion Resistance / Oil Resistance / Chemical Resistance | 65 | 25 | Baked-on Black | (Core: None) | Black | 21 |
Loading...
Caster Type | Plate Type Universal / Corner Caster | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Slotted Holes | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture | Plate Size (For Corners)(mm) | 113×76×37 |
Mounting Hole Pitch (For Corners)(mm) | 73.5×103.5×25.0 | Specifications | The wheels on earth | Floor Protection | No Floor Protection |
Bearing | NA |
Please check the type/dimensions/specifications of the part CC-65B-BN in the Corner Caster CC series.
Part Number |
---|
CC-50U-BN |
CC-50U-R |
CC-50U-U |
CC-65B-R |
CC-65B-U |
CC-65U-BN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Wheel Diameter (Ø) | Rim Width (mm) | Metal Fitting Color (Finish) | Detailed Wheel Specifications | Wheel color | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 899.00 | 1 Piece(s) | 10 Day(s) or more | 66 | ~35.00 | 34 | [Nylon] Nylon 6 | Abrasion Resistance / Chemical Resistance / Oil Resistance | 50 | 20 | Bright Chromate Plating | (Core: None) | Black | 20 | ||
₹ 705.60 | 1 Piece(s) | 9 Day(s) or more | 66 | ~35.00 | 29 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 50 | 20 | Bright Chromate Plating | (Core: None) high elasticity | Green | 20 | ||
₹ 705.60 | 1 Piece(s) | 9 Day(s) or more | 66 | ~35.00 | 34 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 50 | 20 | Bright Chromate Plating | (Core: None) Shock Resistance | Green | 20 | ||
₹ 1,034.40 | 1 Piece(s) | 9 Day(s) or more | 79 | 35.01~80.00 | 39 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 65 | 25 | Baked-on Black | (Core: None) high elasticity | Black | 21 | ||
₹ 1,200.00 | 1 Piece(s) | 9 Day(s) or more | 79 | 35.01~80.00 | 49 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 65 | 25 | Baked-on Black | (Core: None) Shock Resistance | Green | 21 | ||
₹ 1,092.00 | 1 Piece(s) | 10 Day(s) or more | 79 | 35.01~80.00 | 49 | [Nylon] Nylon 6 | Abrasion Resistance / Chemical Resistance / Oil Resistance | 65 | 25 | Bright Chromate Plating | (Core: None) | Black | 21 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy