(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Corner Caster CC (Part Number)

Corner Caster CC
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      631₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· With a two-surface rising structure, securely fits against corners and positioning is easy.
· Has two mounting locations, few parts and is easily installed.
· Easy mounting by hand using a special hook is also possible.
· The special hook is sold separately

 
Part Number
CC-65U-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Detailed Wheel Specifications Wheel color Eccentricity
(mm)

₹ 939.20

1 Piece(s) 9 Day(s) or more 7935.01~80.0039[Synthetic Rubber] Rubber SBRAbrasion Resistance6525Bright Chromate Plating(Core: None) high elasticityGreen21

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Corner Caster Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Slotted Holes Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture Plate Size (For Corners)(mm) 113×76×37
Mounting Hole Pitch (For Corners)(mm) 73.5×103.5×25.0 Specifications The wheels on earth Floor Protection No Floor Protection
Bearing NA

Please check the type/dimensions/specifications of the part CC-65U-R in the Corner Caster CC series.

Product variants

Part Number
CC-50U-BN
CC-50U-R
CC-50U-U
CC-65U-U
CC-75B-BN
CC-75B-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Detailed Wheel Specifications Wheel color Eccentricity
(mm)

₹ 899.00

1 Piece(s) 10 Day(s) or more 66~35.0034[Nylon] Nylon 6Abrasion Resistance / Chemical Resistance / Oil Resistance5020Bright Chromate Plating(Core: None)Black20

₹ 705.60

1 Piece(s) 9 Day(s) or more 66~35.0029[Synthetic Rubber] Rubber SBRAbrasion Resistance5020Bright Chromate Plating(Core: None) high elasticityGreen20

₹ 705.60

1 Piece(s) 9 Day(s) or more 66~35.0034[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance5020Bright Chromate Plating(Core: None) Shock ResistanceGreen20

₹ 939.20

1 Piece(s) 9 Day(s) or more 7935.01~80.0049[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance6525Bright Chromate Plating(Core: None) Shock ResistanceGreen21

₹ 779.87

1 Piece(s) 11 Day(s) or more 8935.01~80.0058[Nylon] Nylon 6Abrasion Resistance / Chemical Resistance / Oil Resistance7525Baked-on Black(Core: None)Black21

₹ 1,040.80

1 Piece(s) 9 Day(s) or more 8935.01~80.0049[Synthetic Rubber] Rubber SBRAbrasion Resistance7525Baked-on Black(Core: None) high elasticityBlack21