(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Low Platform Heavy Duty Dual Wheel Caster SUHJT (Part Number)

Stainless Steel Low Platform Heavy Duty Dual Wheel Caster SUHJT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,621₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

 
Part Number
SUHJT-75-MC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Eccentricity
(mm)

₹ 10,576.60

1 Piece(s) 15 Day(s) or more 108485.01~750.0049063(78)63(78)1001007517.5X225

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Low Floor Heavy Load / Dual Wheels Stopper (Detail) No Wheel Material Monomer Casting Nylon
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Fitting Material Stainless Steel Mounting Hole Type Slotted Holes
Application OA equipment, information and communication equipment Load Category Heavy Load Metal Fitting Color (Finish) NA
Specifications The wheels on earth Detailed Wheel Specifications Oil Resistance Wheel color Blue
Floor Protection No Floor Protection Bearing Stainless Radial Ball Bearing

Please check the type/dimensions/specifications of the part SUHJT-75-MC in the Stainless Steel Low Platform Heavy Duty Dual Wheel Caster SUHJT series.

Product variants

Part Number
SUHJT-50-MC
SUHJT-65-MC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Eccentricity
(mm)

₹ 6,620.98

1 Piece(s) 9 Day(s) or more 78220.01~320.0029455(65)55(65)82825015X218

₹ 8,911.06

1 Piece(s) 9 Day(s) or more 96.5320.01~485.0039263(78)63(78)1001006517X222