(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Caster for Medium Loads SUNJ SUNJB SUNJWB (Part Number)

Stainless Steel Caster for Medium Loads SUNJ SUNJB SUNJWB
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,152₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
Note: If the hardware set (no wheel) is selected, the model number is only for the hardware.

 
Part Number
SUNJ-125SW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Wheel locality Eccentricity
(mm)

₹ 5,820.02

1 Piece(s) 9 Day(s) or more 165140.01~220.00No205[Synthetic Rubber] Rubber SBRAbrasion Resistance75(80)75(80)10210212542(Core: Stainless steel 304) High ElasticityBlack-35

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Fitting Material Stainless Steel Mounting Hole Type Slotted Holes
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load Metal Fitting Color (Finish) NA
Specifications The wheels on earth Floor Protection No Floor Protection Bearing Stainless Needle Bearing

Please check the type/dimensions/specifications of the part SUNJ-125SW in the Stainless Steel Caster for Medium Loads SUNJ SUNJB SUNJWB series.

Product variants

Part Number
SUNJ-100SWUW
SUNJ-125MC
SUNJ-125POTH
SUNJ-150MC
SUNJ-150POTH
SUNJ-150SUW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Wheel locality Eccentricity
(mm)

₹ 5,427.58

1 Piece(s) 9 Day(s) or more 130140.01~220.00No147[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance68(71)68(71)909010035(Core: Stainless steel 304) Antibacterial, high-elasticityWhite-30

₹ 7,480.87

1 Piece(s) 9 Day(s) or more 165140.01~220.00No205[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance75(80)75(80)10210212542Core: NoneBlue-35

₹ 5,591.20

1 Piece(s) 9 Day(s) or more 165140.01~220.00No205[Urethane] UrethaneAbrasion Resistance / Oil Resistance75(80)75(80)10210212535(Core: nylon 6) Shock and acid resistantYellowMade in Germany35

₹ 8,446.56

1 Piece(s) 9 Day(s) or more 190220.01~320.00No245[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance75(90)75(90)11211215042Core: NoneBlue-37

₹ 6,977.25

1 Piece(s) 5 Day(s) or more 190220.01~320.00No245[Urethane] UrethaneAbrasion Resistance / Oil Resistance75(90)75(90)11211215040(Core: nylon 6) Shock and acid resistantYellowMade in Germany37

₹ 7,584.00

1 Piece(s) 9 Day(s) or more 190220.01~320.00No245[Urethane] UrethaneAbrasion Resistance / Oil Resistance75(90)75(90)11211215045(Core: Stainless steel 304) shock and acid resistantGreen-37