(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
Note: If the hardware set (no wheel) is selected, the model number is only for the hardware.
Part Number |
---|
SUNJ-150SW |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Wheel locality | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,324.96 | 1 Piece(s) | 9 Day(s) or more | 190 | 220.01~320.00 | No | 245 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 75(90) | 75(90) | 112 | 112 | 150 | 45 | (Core: Stainless steel 304) High Elasticity | Black | - | 37 |
Loading...
Caster Type | Plate Type Universal | Fitting Material | Stainless Steel | Mounting Hole Type | Slotted Holes |
---|---|---|---|---|---|
Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | Load Category | Medium Load | Metal Fitting Color (Finish) | NA |
Specifications | The wheels on earth | Floor Protection | No Floor Protection | Bearing | Stainless Needle Bearing |
Please check the type/dimensions/specifications of the part SUNJ-150SW in the Stainless Steel Caster for Medium Loads SUNJ SUNJB SUNJWB series.
Part Number |
---|
SUNJ-100SWUW |
SUNJ-125MC |
SUNJ-125POTH |
SUNJ-150SWUW |
SUNJ-200POTH |
SUNJB-100POTH |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Wheel locality | Eccentricity (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,427.58 | 1 Piece(s) | 9 Day(s) or more | 130 | 140.01~220.00 | No | 147 | [Urethane] Antibacterial White Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 68(71) | 68(71) | 90 | 90 | 100 | 35 | (Core: Stainless steel 304) Antibacterial, high-elasticity | White | - | 30 | ||
₹ 7,480.87 | 1 Piece(s) | 9 Day(s) or more | 165 | 140.01~220.00 | No | 205 | [Nylon] Monomer Casting Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 75(80) | 75(80) | 102 | 102 | 125 | 42 | Core: None | Blue | - | 35 | ||
₹ 5,591.20 | 1 Piece(s) | 9 Day(s) or more | 165 | 140.01~220.00 | No | 205 | [Urethane] Urethane | Abrasion Resistance / Oil Resistance | 75(80) | 75(80) | 102 | 102 | 125 | 35 | (Core: nylon 6) Shock and acid resistant | Yellow | Made in Germany | 35 | ||
₹ 9,014.47 | 1 Piece(s) | 11 Day(s) or more | 190 | 220.01~320.00 | No | 245 | [Urethane] Antibacterial White Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 75(90) | 75(90) | 112 | 112 | 150 | 45 | (Core: Stainless steel 304) Antibacterial, high-elasticity | White | - | 37 | ||
₹ 11,098.56 | 1 Piece(s) | 10 Day(s) or more | 250 | 320.01~485.00 | No | 343 | [Urethane] Urethane | Abrasion Resistance / Oil Resistance | 100(115) | 100(115) | 140 | 140 | 200 | 50 | (Core: nylon 6) Shock and acid resistant | Yellow | Made in Germany | 58 | ||
₹ 4,791.20 | 1 Piece(s) | 5 Day(s) or more | 130 | 140.01~220.00 | [With Rotation Stopper] With freely stopper | 147 | [Urethane] Urethane | Abrasion Resistance / Oil Resistance | 68(71) | 68(71) | 90 | 90 | 100 | 35 | (Core: nylon 6) Shock and acid resistant | Yellow | Made in Germany | 30 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy